Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
MÄDLER
Drive Element
Idlers and Travel-Wheel Sytems RB/I
Travel-Wheel Systems and Geared Motors
MAE-RADBLOCK-RB/I-GK - Travel-Wheel Systems RB/I
MÄDLER
...
Travel-Wheel Systems and Geared Motors
MAE-RADBLOCK-RB/I-GK - Travel-Wheel Systems RB/I
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
48020084
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Pré-visualizar imagem
PREVIEWPERLINE
Product No.
ARTNR
Link Webshop
WEBSHOP
Material Short description
MATK
Material
MAT
Version
AUSF
Größe
GR
Load Bearing Capacity R* at Speed up to 100 m/min
TRF100 [kg]
Load Bearing Capacity R* at Speed up to 240 m/min
TRF240 [kg]
Weight
GEW [kg]
1
2
3
4
48020184
Product details / Catalogue page / Assembly instructions
Multi-material product
Housing: ductile cast iron, painted grey; impeller: GGG 70, with high-quality ball bearings and flanges on both sides
G (cast iron, flanged)
200
2500
1900
15.3
48020084
Product details / Catalogue page / Assembly instructions
Multi-material product
Housing: ductile cast iron, painted grey; impeller: GGG 70, with high-quality ball bearings and PUR bandage (polyurethane elastomer)
K (with bandage)
200
1200
700
15.1
48030184
Product details / Catalogue page / Assembly instructions
Multi-material product
Housing: ductile cast iron, painted grey; impeller: GGG 70, with high-quality ball bearings and flanges on both sides
G (cast iron, flanged)
250
3500
2500
27.6
48030084
Product details / Catalogue page / Assembly instructions
Multi-material product
Housing: ductile cast iron, painted grey; impeller: GGG 70, with high-quality ball bearings and PUR bandage (polyurethane elastomer)
K (with bandage)
250
1700
900
26.7
Mostrar ecrã comprimido (4 de produtos)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
MÄDLER
- MAE-RADBLOCK-RB/I-GK
Número de encomenda
48020084
Shorttext
Travel-Wheel Systems RB/I
Última alteração
16.06.2025 07:21:51
Unidade
Palavras-chave:
Drive Element
Geared Motors
Idlers
Systems
Classificações
CNS
CNSERPBASE Object Properties
Certificate REACH
materialcompliance@maedler.de
CNSPHYPROP Physical Properties
ECLASS 14.0
23-37-90-90 Rodas e rolos (outros, não especificados)
ECLASS 11.0
23-37-90-90 Wheel and roller (other, unspecified)