Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MIW12-12D

Expand Table
PT
1/5
Cylinder bore
BORE [mm]
Port thread type
THREAD1
Stroke
STROKE [mm]
Position
POS
Finger options
FINGER
Stroke adjuster
ADJUSTER
Scraper
SCRAPER
Auto switch type
AUTOSW
Lead wire length
LEAD
Number of auto switches
NUMBER
Made to order
OMCS
Thread on/off
THREAD2
1|MIW8-8
2|MIW12-12
3|MIW20-20
4|MIW25-25
5|MIW32-32
8
(-) M thread
8
Insert
(-) Basic type(Standard type)
(-) No
(-) No
(-) Without auto switch (Built-in magnet)
N/A
N/A
(-) Without order
on
12
(-) M thread
12
Insert
(-) Basic type(Standard type)
(-) No
(-) No
(-) Without auto switch (Built-in magnet)
N/A
N/A
(-) Without order
on
20
(-) M thread
20
Insert
(-) Basic type(Standard type)
(-) No
(-) No
(-) Without auto switch (Built-in magnet)
N/A
N/A
(-) Without order
on
25
(-) M thread
25
Insert
(-) Basic type(Standard type)
(-) No
(-) No
(-) Without auto switch (Built-in magnet)
N/A
N/A
(-) Without order
on
32
(-) Rc
32
Insert
(-) Basic type(Standard type)
(-) No
(-) No
(-) Without auto switch (Built-in magnet)
N/A
N/A
(-) Without order
on
Mostrar ecrã comprimido (5 de produtos configuráveis)
ShorttextEscapements/Double finger type
Última alteração02.12.2025 09:44:01
Unidade

Classificações

CNS

CNSERPBASE Object Properties