Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

RV020CRA30364030130150-0016563.519751-Chain

Expand Table
EN
1/5
Ident number
IDNR
Chain Type
TYP
Direction Type
AB
A [mm]
A1 [mm]
B [mm]
C [mm]
D [mm]
D1 [mm]
Radius Ra
RA [mm]
Radius Rb
RB [mm]
Distance A
LA [mm]
Distance B
LB [mm]
Chain Height
CH [mm]
Short Height
CHS [mm]
Pitch
P [mm]
Rotation Limit
ROT [mm]
Rotation Angle
ANG [mm]
LS [mm]
1
RV020CR
A
30
36
28
16
22
25
40
30
130
150
28.000
12.000
20.000
0
0
563.519751
Mostrar ecrã comprimido (produto configurável 1)
ShorttextRevolving Chain
Última alteração19.10.2020 00:49:14
Unidade