Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

EHP.4S.C06.YLA

Expand Table
EN
1/5
PREVIEW
Part number
SKU
Description
DESC
Cable diameter (min) in mm
CABLEMIN [mm]
Cable diameter (max) in mm
CABLEMAX [mm]
IP Rating
IP
Connector type
CONNECTORTYPE
Locking system
LOCKINGSYSTEM
PDF
1
EHP.4S.C06.YLA
Please contact LEMO for more details
3
23,6
IP50
Socket
Push-pull
Open PDF
Mostrar vista comprimida (1 do produto)
Número de encomendaEHP.4S.C06.YLA
ShorttextPlease contact LEMO for more details
Última alteração21.02.2025 07:33:31
Unidade

Classificações

CNS

CNSERPBASE Object Properties