Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SC110L-AL05-S50-M2-P1500W

Expand Table
EN
1/5
Model
MODEL
Installation method
IM
Lead
LEAD [mm]
Stroke
S [mm]
Position
POS [mm]
Motor direction
MP
Motor Brand
MB
Motor Output
MO
Motor Brake
BRAKE
Length of Actuator
L [mm]
A [mm]
KG
KG [kg]
1
SC110L
A : Make thread hole in actuators body
05
50
0
M2 : Motor outboard
P : Panasonic
1500 : 1500W
Blank: Without Brake
513.00
386.0
23.00
Mostrar ecrã comprimido (produto configurável 1)
ShorttextRod Type Actuator
Última alteração09.07.2025 07:54:33
Unidade
Palavras-chave:

Classificações

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties