Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

TXC130x800-A1

Expand Table
EN
1/5
Series
SERIES
Dimension
DIMENSION
Adsorbing surface type
AST
Non-return valve
NRV
Infotext
INFOTEXT
1
2
3
4
5
6
TXC
130x400
A1 : Sponge with single-row hole
Nil : Without non-return valve
Dimensions
TXC
130x600
A1 : Sponge with single-row hole
Nil : Without non-return valve
Dimensions
TXC
130x800
A1 : Sponge with single-row hole
Nil : Without non-return valve
Dimensions
TXC
130x1000
A1 : Sponge with single-row hole
Nil : Without non-return valve
Dimensions
TXC
130x1200
A1 : Sponge with single-row hole
Nil : Without non-return valve
Dimensions
TXC
130x1400
A1 : Sponge with single-row hole
Nil : Without non-return valve
Dimensions
Mostrar ecrã comprimido (6 de produtos configuráveis)
ShorttextVacuum Gripper-Vacuum pump Type
Última alteração08.10.2025 06:35:53
Unidade

Classificações

CNS

CNSERPBASE Object Properties