Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

XAX43-A85

Expand Table
EN
1/5
code
CODE
type
TYPE
Base/handle material
MAT1
Locking tongue material
MAT2
Base/handle surface treatment
SUR1
Surface treatment of latch
SUR2
Reference weight
WEI [kg]
A
A
A1
A1
A2
A2
E
E
d
DD
a
AA
a1
AA1
1|XAX43-A85
2|XAX44-A115
XAX43
Handle press rotary type, with lock core, single point type
ZDC
Q235
Chrome-plated matte finish
Blue-white zinc plating
0.210
85
75
64
20
∅ 4
49.5
66
XAX44
Handle press rotary type, with lock core, three-point type
ZDC
Q235
Chrome-plated matte finish
Blue-white zinc plating
0.158
115
105
94
41
2-∅ 3.2
79.5
96
Mostrar ecrã comprimido (2 de produtos)
ShorttextPlane lock with emergency escape device
Última alteração25.11.2025 10:51:39
Unidade

Classificações

CNS

CNSERPBASE Object Properties