Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ZB08-5095-100-L-P20-C1

Expand Table
EN
1/5
CNSORDERNO
CNSORDERNO
Series code
SC
width
W [mm]
helical pitch
HP [mm]
Effective stroke
STROKE [mm]
Motor connection type
MCT
Motor brand
MB
Motor power
MP
Attached motor
AM
Fixed position of origin photoelectric
FP
Limit photoelectric quantity
EP
Appendage foot
AF
Number of anchors
NA
Reduction kit
JSB
L
L [mm]
weight
KG [kg]
1
ZB08-5095-100-L-P20-C1
ZB08
50
95
100
L: Left output shaft
P:international
20:Servo 200W
nothing:Without motor
C:Mada side
1
nothing:Without foundation
nothing
nothing:No reduction kit
370
3.0
Mostrar ecrã comprimido (produto configurável 1)
ShorttextEuropean standard module · width 50 series
Última alteração19.03.2025 09:16:13
Unidade

Classificações

CNS

CNSERPBASE Object Properties