Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0295.363123

Expand Table
1/5
Pré-visualizar imagem
PREVIEWPERLINE
Order No.
BESTBLOHM
Form
FORM
version
AUSF
version
AUSF1
Internal thread
D
diameter
D1 [mm]
diameter
D2 [mm]
diameter
D6 [mm]
height
H [mm]
height
H3 [mm]
depth
T [mm]
depth
T1 [mm]
Length
L [mm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Code
EAN
End of life
EOL
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
B0295.540082
E
tapped blind hole
polished
M 8
40
14
0.0
26
13
15
18
-
0.1130
Infotext
Yes
73181600
31.12.2099
B0295.550102
E
tapped blind hole
polished
M 10
50
18
0.0
34
17
18
21
-
0.2144
Infotext
Yes
73181600
31.12.2099
B0295.563122
E
tapped blind hole
polished
M 12
63
20
0.0
42
21
22
25
-
0.3938
Infotext
Yes
73181600
31.12.2099
B0295.232063
B
through hole
blasted
6
32
12
0.0
21
10
0
0
-
0.0520
Infotext
Yes
73181600
31.12.2099
B0295.240083
B
through hole
blasted
8
40
14
0.0
26
13
0
0
-
0.0982
Infotext
Yes
73181600
31.12.2099
B0295.250103
B
through hole
blasted
10
50
18
0.0
34
17
0
0
-
0.2021
Infotext
Yes
73181600
31.12.2099
B0295.263123
B
through hole
blasted
12
63
20
0.0
42
21
0
0
-
0.3662
Infotext
Yes
73181600
31.12.2099
B0295.332063
C
blind hole
blasted
6
32
12
0.0
21
10
12
15
-
0.0528
Infotext
Yes
73181600
31.12.2099
B0295.340083
C
blind hole
blasted
8
40
14
0.0
26
13
15
18
-
0.1004
Infotext
Yes
73181600
31.12.2099
B0295.350103
C
blind hole
blasted
10
50
18
0.0
34
17
18
21
-
0.2090
Infotext
Yes
73181600
31.12.2099
B0295.363123
C
blind hole
blasted
12
63
20
0.0
42
21
22
25
-
0.3777
Infotext
Yes
73181600
31.12.2099
B0295.432063
D
tapped and counterbored
blasted
M 6
32
12
6.4
21
10
11
0
-
0.0520
Infotext
Yes
73181600
31.12.2099
B0295.440083
D
tapped and counterbored
blasted
M 8
40
14
8.4
26
13
14
0
-
0.1050
Infotext
Yes
73181600
31.12.2099
B0295.450103
D
tapped and counterbored
blasted
M 10
50
18
10.5
34
17
18
0
-
0.2012
Infotext
Yes
73181600
31.12.2099
B0295.463123
D
tapped and counterbored
blasted
M 12
63
20
13.0
42
21
22
0
-
0.3544
Infotext
Yes
73181600
31.12.2099
B0295.532063
E
tapped blind hole
blasted
M 6
32
12
0.0
21
10
12
15
-
0.0531
Infotext
Yes
73181600
31.12.2099
B0295.540083
E
tapped blind hole
blasted
M 8
40
14
0.0
26
13
15
18
-
0.1034
Infotext
Yes
73181600
31.12.2099
B0295.550103
E
tapped blind hole
blasted
M 10
50
18
0.0
34
17
18
21
-
0.2118
Infotext
Yes
73181600
31.12.2099
B0295.563123
E
tapped blind hole
blasted
M 12
63
20
0.0
42
21
22
25
-
0.3687
Infotext
Yes
73181600
31.12.2099
Mostrar ecrã comprimido (48 de produtos)
Número de encomendaB0295.363123
ShorttextStar grips in stainless steel, similar to DIN 6336
Última alteração23.01.2026 08:38:52
Unidade

Classificações

By Functionality

BYFUNC_CONTROLING Controling
BYFUNC_PULLING Pulling

CNS

CNSERPBASE Object Properties
Order NumberB0295.363123
Customs Tariff Number73181600
Certificate RoHSYes
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

23-01-01-90 Puxador (não classificado)

Standards

DIN-6x-63x-DIN 6336 DIN 6336
Compare multiple parts
Add at least 2 products with