Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0454.03004055

Expand Table
1/5
Pré-visualizar imagem
PREVIEWPERLINE
Order No.
BESTBLOHM
material
MATERIAL
diameter
D [mm]
height
H [mm]
thread
G [mm]
height
L [mm]
Coad raiting
BELASTUNG [N]
Spring stiffness
FEDERSTK
Approx. weight
GEW [kg]
Description
BS
Technical Information
INFO
RoHS
ROHS
Customs tariff number
ZTN
EAN-Code
EAN
End of life
EOL
Standard delivery time
STDLZ
Operating and maintenance instructions
WARTUNG
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
B0454.02002555
Steel
20
25
M6
18
270
90
0.0204
Infotext
Info
Yes
40169960
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0454.02501055
Steel
25
10
M6
18
800
800
0.0240
Infotext
Info
Yes
40169960
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0454.02501555
Steel
25
15
M6
18
441
294
0.0247
Infotext
Info
Yes
40169960
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0454.02502055
Steel
25
20
M6
18
500
200
0.0294
Infotext
Info
Yes
40169960
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0454.02502555
Steel
25
25
M6
18
282
94
0.0326
Infotext
Info
Yes
40169960
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0454.02503055
Steel
25
30
M6
18
280
70
0.0341
Infotext
Info
Yes
40169960
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0454.03001555
Steel
30
15
M8
23
880
587
0.0484
Infotext
Info
Yes
40169960
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0454.03002055
Steel
30
20
M8
23
795
318
0.0519
Infotext
Info
Yes
40169960
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0454.03002555
Steel
30
25
M8
23
549
183
0.0562
Infotext
Info
Yes
40169960
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0454.03003055
Steel
30
30
M8
23
600
150
0.0597
Infotext
Info
Yes
40169960
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0454.03004055
Steel
30
40
M8
23
385
77
0.0711
Infotext
Info
Yes
40169960
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0454.04001555
Steel
40
15
M8
23
1875
1250
0.0783
Infotext
Info
Yes
40169960
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0454.04002055
Steel
40
20
M8
23
1412
565
0.0836
Infotext
Info
Yes
40169960
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0454.04003055
Steel
40
30
M8
23
1200
300
0.0931
Infotext
Info
Yes
40169960
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0454.04004055
Steel
40
40
M8
23
945
189
0.1066
Infotext
Info
Yes
40169960
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0454.05002055
Steel
50
20
M10
28
3250
1300
0.1362
Infotext
Info
Yes
40169960
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0454.05002555
Steel
50
25
M10
28
2000
667
0.1500
Infotext
Info
Yes
40169960
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0454.05003055
Steel
50
30
M10
28
2000
500
0.1561
Infotext
Info
Yes
40169960
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0454.05004055
Steel
50
40
M10
28
1500
300
0.1740
Infotext
Info
Yes
40169960
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Mostrar ecrã comprimido (42 de produtos)
Número de encomendaB0454.03004055
ShorttextRubber buffers steel or stainless steel, type A
Última alteração20.05.2026 09:27:41
Unidade

Classificações

By Functionality

BYFUNC_DAMPING Damping

CNS

CNSERPBASE Object Properties
Order NumberB0454.03004055
Customs Tariff Number40169960
Certificate RoHSYes
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

23-18-90-90 Abafador de vibração (outros, não classificado)

ETIM 10.0

EC011696 Vibration damper
Compare multiple parts
Add at least 2 products with