Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0507.322

Expand Table
1/5
Pré-visualizar imagem
PREVIEWPERLINE
Order No.
BESTBLOHM
ball
DK [mm]
diameter
D1 [mm]
diameter
D [mm]
total height
H [mm]
height
H1 [mm]
height
H2 [mm]
Base load
C [N]
Approx. weight
GEW [kg]
Description
BS
Technical Information
INFO
RoHS
ROHS
Customs tariff number
ZTN
EAN-Code
EAN
End of life
EOL
Standard delivery time
STDLZ
Operating and maintenance instructions
WARTUNG
1
2
B0507.322
22.2
45
36 ±0,08
30.5
9,8 ±0,2
3.0
1200
0.1964
Infotext
Info
Yes
83022000
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0507.330
30.0
55
45 ±0,08
36.8
13,8 ±0,2
3.4
2000
0.3598
Infotext
Info
Yes
83022000
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Mostrar ecrã comprimido (2 de produtos)
Número de encomendaB0507.322
ShorttextBall transfer units heavy duty
Última alteração23.01.2026 08:39:31
Unidade

Classificações

CNS

CNSERPBASE Object Properties
Order NumberB0507.322
Customs Tariff Number83022000
Certificate RoHSYes
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

36-12-90-90 Equipamento de manuseio contínuo (outro, não classificado)

ECLASS 10.1

36-12-91-90 Equipamento de manuseio contínuo (peças, não classificado)
Compare multiple parts
Add at least 2 products with