Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0604.235201

Expand Table
1/5
Pré-visualizar imagem
PREVIEWPERLINE
Order No.
BESTBLOHM
Colour
FARBE
Length
A [mm]
width
B [mm]
External thread
D
height
H [mm]
Length
L [mm]
load-bearing capacity
TRAG [N]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Code
EAN
End of life
EOL
Standardlieferzeit
STDLZ
Operating and maintenance instructions
WARTUNG
1
2
3
4
5
6
7
8
9
10
11
12
B0604.055201
black anodized
55
12.5
M5
40
75.5
1000
0.0470
Infotext
Yes
76169951
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0604.088201
black anodized
88
12.5
M5
40
108.5
1000
0.0514
Infotext
Yes
76169951
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0604.100201
black anodized
100
12.5
M5
40
120.5
1000
0.0539
Infotext
Yes
76169951
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0604.120201
black anodized
120
12.5
M5
40
140.5
1000
0.0569
Infotext
Yes
76169951
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0604.180201
black anodized
180
12.5
M5
40
200.5
1000
0.0703
Infotext
Yes
76169951
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0604.235201
black anodized
235
12.5
M5
40
255.5
1000
0.0493
Infotext
Yes
76169951
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0604.055203
natural anodized
55
12.5
M5
40
75.5
1000
0.0450
Infotext
Yes
76169951
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0604.088203
natural anodized
88
12.5
M5
40
108.5
1000
0.0526
Infotext
Yes
76169951
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0604.100203
natural anodized
100
12.5
M5
40
120.5
1000
0.0545
Infotext
Yes
76169951
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0604.120203
natural anodized
120
12.5
M5
40
140.5
1000
0.0574
Infotext
Yes
76169951
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0604.180203
natural anodized
180
12.5
M5
40
200.5
1000
0.0706
Infotext
Yes
76169951
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0604.235203
natural anodized
235
12.5
M5
40
255.5
1000
0.0793
Infotext
Yes
76169951
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Mostrar ecrã comprimido (12 de produtos)
Número de encomendaB0604.235201
ShorttextPull handles
Última alteração04.09.2025 06:21:25
Unidade

Classificações

CNS

CNSERPBASE Object Properties
Order NumberB0604.235201
Customs Tariff Number76169951
Certificate RoHSYes
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with