Browse
All Manufacturers
PT
Login
Register for free
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
Blohm
Toggle clamps, power clamps
B0636 - Toggle clamps vertical with flat foot and fixed clamping spindle
Blohm
Toggle clamps, power clamps
B0636 - Toggle clamps vertical with flat foot and fixed clamping spindle
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
B0636.0250
Vertical Mode
Expand Table
Reset filters
EN
1/5
Pré-visualizar imagem
PREVIEWPERLINE
Order No.
BESTBLOHM
opening angle of holding arm, position 1
OH1 [mm]
opening angle of holding arm, position 2
OH2 [mm]
opening angle of holding arm without stop
OHOA [mm]
opening angle of handle, position 1
OG1 [mm]
opening angle of handle, position 2
OG2 [mm]
opening angle of handle without stop
OGOA [mm]
suitable plastic handle
PASSKG
distance
A [mm]
Length
A1 [mm]
distance
A2 [mm]
distance
A3 [mm]
distance
B [mm]
1
2
3
4
5
6
7
8
B0636.0100
95.0
0.0
185.0
65.0
0.0
105.0
K0100.16
16.0
28
6.0
14.0
24.0
B0636.0150
95.0
0.0
185.0
75.0
0.0
110.0
K0100.19
12.7
27
7.0
0.0
27.0
B0636.0200
105.0
0.0
175.0
70.0
0.0
95.0
K0100.22
19.0
35
8.0
12.7
27.0
B0636.0250
95.0
125.0
160.0
70.0
85.0
100.0
K0100.28
19.0
35
8.0
0.0
32.0
B0636.0300
105.0
0.0
160.0
65.0
0.0
90.0
K0100.28
25.0
43
9.0
19.0
34.5
B0636.0350
90.0
120.0
180.0
70.0
80.0
110.0
K0100.30
32.0
50
9.0
0.0
45.0
B0636.0450
90.0
125.0
180.0
70.0
85.0
110.0
K0100.34
32.0
53
10.0
0.0
45.0
B0636.0550
90.0
120.0
180.0
65.0
80.0
110.0
K0100.35
51.0
76
12.5
0.0
70.0
Mostrar ecrã comprimido (8 de produtos)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
Blohm
- B0636
Número de encomenda
B0636.0250
Shorttext
Toggle clamps vertical with flat foot and fixed clamping spindle
Última alteração
10.02.2026 10:41:23
Unidade
Palavras-chave:
Toggle clamps
Toggle clamps vertical
fixed clamping
flat
foot
power clamps
spindle
Classificações
By Functionality
BYFUNC_PINCHING Pinching
BYFUNC_CLAMPING Clamping
CNS
CNSERPBASE Object Properties
Order Number
B0636.0250
Customs Tariff Number
82057000
Certificate RoHS
Yes
Maintenance Intervals
Maintenance interval see operating instructions
CNSPHYPROP Physical Properties
ECLASS 14.0
21-02-07-01 Elementos de fixação, troca rápida
Compare multiple parts
Add at least 2 products with
Compare
Carregar geometria
Add one more to start
Compare (0/4)