Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0642.0700

Expand Table
1/5
Pré-visualizar imagem
PREVIEWPERLINE
Order No.
BESTBLOHM
Position
POS
opening angle of holding arm
OH [°]
opening angle of handle
OG [°]
hand force
F [N]
Holding force
F1 [N]
Clamping force
F3 [N]
Length
A [mm]
Length
A1 [mm]
Length
A2 [mm]
Length
A3 [mm]
width
B [mm]
width
B1 [mm]
width
B3 [mm]
height
C [mm]
height
C1 [mm]
diameter
D [mm]
height
H [mm]
Length
L [mm]
1
2
3
B0642.0700
closed
180
120
340
6000
1400
25
45
10
25
50
68.0
10
45
30
8.3
215
124
B0642.1200
closed
180
125
500
8000
1400
30
51
10
25
60
86.5
12
58
30
8.3
250
144
B0642.2400
closed
195
130
500
15000
1850
40
64
12
40
75
104.0
16
70
38
10.3
295
188
Mostrar ecrã comprimido (3 de produtos configuráveis)
Número de encomendaB0642.0700
ShorttextVertical, quick-acting clamps, heavy model
Última alteração29.01.2026 17:18:40
Unidade

Classificações

CNS

CNSERPBASE Object Properties
Order NumberB0642.0700
Certificate RoHSYes
Customs Tariff Number82057000
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with