Browse
All Manufacturers
PT
Login
Register for free
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
DEHN
Lightning protection/ Earthing
Air-Termination System / Down Conductor / Isolated Lightning Protection
Air-Termination Rods, Accessories
Base plate - Base for air termination systems lightning protection
DEHN
...
Air-Termination Rods, Accessories
Base plate - Base for air termination systems lightning protection
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
102050
Vertical Mode
Expand Table
Reset filters
EN
1/5
Manufacturer Name
MANUNAME
Preview picture
PREVIEW_PICTURE
Level of Geometry
LOG
Manufacturer Type Description
MANUTYPEDESC
Product number of the Manufacturer
MANUID
Short Description
DESCSHORT
Long Description
DESCLONG
Weight
PRODUCT_LOGISTIC_DETAILS_NETWEIGHT [kg]
International product number
INTNO
Customs tariff number
CTN
Model
EF000010
Material
EF002169
1
2
DEHN SE
400
ULP KS D370 SW
102050
Plastic base plate D 370mm black
Base plate to protect the roof sheeting under the concrete base, large design for the 17 kg base.
0.217
4013364045996
39269097
Girder
Plastic
DEHN SE
400
ULP KS D280 SW
102060
Plastic flat washer D 280mm black
Base plate to protect the roof sheeting under the concrete base, small version for 8.5 kg bases.
0.140
4013364094987
39269097
Girder
Plastic
Mostrar ecrã comprimido (2 de produtos configuráveis)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
DEHN
- Base plate
Número de encomenda
102050
Shorttext
Base for air termination systems lightning protection
Última alteração
13.05.2026 07:40:25
Unidade
Palavras-chave:
Base
Base plate
Conductor
Earthing
Isolated
Lightning
Rods
System
accessories
lightning protection
systems
termination
Classificações
CNS
CNSERPBASE Object Properties
Order Number
102050
Customs Tariff Number
39269097
CNSPHYPROP Physical Properties
ETIM 8.0
EG000021 Earthing, lightning and surge protection
OmniClass 2006
23-80_40_21 23-80 40 21 Lightning Protection
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model
Family category
Specialty Equipment
Compare multiple parts
Add at least 2 products with
Compare
Carregar geometria
Add one more to start
Compare (0/4)