Browse
All Manufacturers
PT
Login
Register for free
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
Mollificio Bordignon
Inches catalogue
ISO Springs
Mollificio Bordignon
BK
BK Diameter 1/2 die spring - Exceptional loads die springs
Mollificio Bordignon
...
ISO Springs
Mollificio Bordignon
BK
BK Diameter 1/2 die spring - Exceptional loads die springs
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BK13030INCH
Vertical Mode
Expand Table
Reset filters
EN
1/5
Catalog number
CODE
Housing Ø
D [polegada]
Rod Ø
D1 [polegada]
Free lenght
L0 [polegada]
Rate
R [lbs/0.1 in]
Stroke max for optimum life 10% L0
SMAX [polegada]
Load max
FMAX [lbs.]
die springs per box
SPB
1
2
3
4
BK13020
1/2
9/32
0.79
485
0.09
450
50
BK13030
1/2
9/32
1.19
337
0.14
450
50
BK13040
1/2
9/32
1.58
228
0.19
450
25
BK13050
1/2
9/32
1.97
183
0.24
450
25
Mostrar ecrã comprimido (4 de produtos)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
Mollificio Bordignon
- BK Diameter 1/2 die spring
Número de encomenda
BK13030INCH
Shorttext
Exceptional loads die springs
Última alteração
11.02.2025 16:47:39
Unidade
Palavras-chave:
Diameter
ISO
Inches
Springs
catalogue
die spring
die springs
loads
Classificações
CNS
CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with
Compare
Carregar geometria
Add one more to start
Compare (0/4)