Browse
All Manufacturers
PT
Login
Register for free
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
YIHEDA
yhd_fa
A1-Shafts
E-SCJ23 - Economical Type Guide shaf/Both Ends Tapped/Surface Roughness Ra0.8/Straight type
YIHEDA
yhd_fa
A1-Shafts
E-SCJ23 - Economical Type Guide shaf/Both Ends Tapped/Surface Roughness Ra0.8/Straight type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
E-SCJ23-D6-L15-M3-N3.
Vertical Mode
Expand Table
Reset filters
EN
1/5
code
CODE
type
TYPE
Accuracy level
ACC
GB matterial
MAT
XD material
MAT1
hardness
HRD
Surface Preparation
SUR
D
D [mm]
D Tolerance
DTOL [mm]
L(Minimum Unit 1)
L [mm]
M
M [mm]
N
N [mm]
1
|
E-SCJ23-D6-L15-M3-N3
E-SCJ23
Both Ends Tapped-Standard Type
Ordinary level
45
S45C
High frequency quenching, effective hardening layer depth ≥ 0.3, quenching hardness HRC56~
Hard chrome plating, coating hardness HV750~, coating thickness 3 μ m~
6
-0.005/-0.020
15.0
3
3
Mostrar ecrã comprimido (produto configurável 1)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
YIHEDA
- E-SCJ23
Shorttext
Economical Type Guide shaf/Both Ends Tapped/Surface Roughness Ra0.8/Straight type
Última alteração
29.05.2026 10:08:27
Unidade
Palavras-chave:
Automation
Economical
Electronic
Ends
Factory
Gallery
Parts
Type Guide
guide shaft
type
Classificações
CNS
CNSERPBASE Object Properties
Type Code
E-SCJ23-D6-L15-M3-N3
Compare multiple parts
Add at least 2 products with
Compare
Carregar geometria
Add one more to start
Compare (0/4)