Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

25151.0025 Silicone Endstop Buffer

Expand Table
1/5
Ref. No.
BESTNR
D1 [mm]
Thread
D2
D3 [mm]
L1 [mm]
S [mm]
T [mm]
Spring rate R ~
FED [N/mm]
Load capacity max.
BB [N]
Spring range ~
FW [mm]
Temperature min.
TEMPMIN [°C]
Temperature max.
TEMPMAX [°C]
Weight
G [g]
1
2
3
4
5
25151.0019
19
M5
12.0
16.0
2
5
63
250
4.0
-30
200
7
25151.0025
25
M6
16.5
20.5
2
6
90
460
5.1
-30
200
14
25151.0032
32
M8
21.0
26.0
2
8
117
760
6.5
-30
200
20
25151.0038
38
M8
24.5
32.0
2
8
113
900
8.0
-30
200
46
25151.0050
50
M10
32.0
43.0
2
10
148
1580
10.7
-30
200
96
Mostrar ecrã comprimido (5 de produtos)
Número de encomenda25151.0025
ShorttextSilicone Endstop Buffers truncated cone form, with female thread
Última alteração13.02.2026 08:21:25
Unidade

Classificações

CNS

CNSERPBASE Object Properties
Order Number25151.0025
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with