Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ERG45P6LVC1N0+570LP6A

Expand Table
1/5
Model No.
MN
Number of LM block
NOB
Accuracy Grades - Block
ACCGB
Radial Clearance
RADC
Lubrication Options
LUO
Seal option
SO
Lubrication and Dust Protection Options
QZSO
Added grease
ADGR
Accuracy Grades - Rail
ACCGR
Total length of LM rail
L [mm]
Rail option
RO
Option Rail connection
RCO
Type of G dimension
G
Infotext
INFO
1
2
3
4
ERG35LV
1
P6 : High-accuracy grade
C1 : Light preload
N: Anti-rust oil only (without grease)
0 : Without seals
None
No symbol: Without grease
P6 : High-accuracy grade
280.0
A: Standard
No symbol: No connection
No symbol: Symmetrical (G1=G2)
Infotext
ERG45LV
1
P6 : High-accuracy grade
C1 : Light preload
N: Anti-rust oil only (without grease)
0 : Without seals
None
No symbol: Without grease
P6 : High-accuracy grade
570.0
A: Standard
No symbol: No connection
No symbol: Symmetrical (G1=G2)
Infotext
ERG55LV
1
P6 : High-accuracy grade
C1 : Light preload
N: Anti-rust oil only (without grease)
0 : Without seals
None
No symbol: Without grease
P6 : High-accuracy grade
780.0
A: Standard
No symbol: No connection
No symbol: Symmetrical (G1=G2)
Infotext
ERG65LV
1
P6 : High-accuracy grade
C1 : Light preload
N: Anti-rust oil only (without grease)
0 : Without seals
None
No symbol: Without grease
P6 : High-accuracy grade
1270.0
A: Standard
No symbol: No connection
No symbol: Symmetrical (G1=G2)
Infotext
Mostrar ecrã comprimido (4 de produtos configuráveis)
ShorttextEurope only
Última alteração31.05.2026 12:16:54
Unidade

Classificações

CNS

CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with