Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FEP5KR3FR3-024M

Expand Table
1/5
Part Number
CODE
Casing Material
MATCASING
Width
WIDTH [mm]
Electrical connections
INLETS
IP Degree of Protection
IP
Actuating Head
ACT
Head Material
MATHEAD
Head orientation
ORHEAD
Principle of operation
BEBM
Unlock
UNLOCK
Solenoid power supply
SOLENOID [Vdc]
Functional power supply
ALFUNZ [Vdc]
Max. current
MAXCURR [A]
Ui terminals
UIPCB [V]
1
2
3
4
FEP5KR3FR3-024E
Reinforced thermoplastic
40
M20x1.5 cable entry for cable glands
65
Separated actuator
Thermoplastic head
180° Right
Electrical interlock
With screw release
24
24 (+/-10%)
0.5
32
FEP5KR3FR3-024M
Reinforced thermoplastic
40
M20x1.5 cable entry for cable glands
65
Separated actuator
Thermoplastic head
180° Right
Mechanical interlock
With screw release
24
24 (+/-10%)
0.5
32
FEP5KRS3FR3-024E
Reinforced thermoplastic
40
M20x1.5 cable entry for cable glands
65
Separated actuator
Thermoplastic head
180° Right
Electrical interlock
With key release
24
24 (+/-10%)
0.5
32
FEP5KRS3FR3-024M
Reinforced thermoplastic
40
M20x1.5 cable entry for cable glands
65
Separated actuator
Thermoplastic head
180° Right
Mechanical interlock
With key release
24
24 (+/-10%)
0.5
32
Mostrar ecrã comprimido (4 de produtos)
Número de encomendaFEP5KR3FR3-024M
Última alteração23.09.2025 15:08:12
Unidade
Palavras-chave:

Classificações

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with