Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

WISKAFGB-SC-25-BK-25010107215

Expand Table
WISKA Order-No.
CNSORDERNO
WISKA Type
TYP
CAD-data information
CADINFO
RAL Colour
RAL
Diameter inside
DI [mm]
wall thickness
S [mm]
material
CNSMAT
Remarks 1
NOTE1
Temperature range
ETEMP
Packing unit
CNSQUANTITY [VPE]
12|FGB-SC-25-BK-070
13|FGB-SC-25-BK-080
14|FGB-SC-25-BK-090
15|FGB-SC-25-BK-100
16|FGB-SC-25-BK-120
17|FGB-SC-25-BK-140
18|FGB-SC-25-BK-160
19|FGB-SC-25-BK-180
20|FGB-SC-25-BK-200
21|FGB-SC-25-BK-250
22|FGB-SC-25-RB-005
23|FGB-SC-25-RB-010
24|FGB-SC-25-RB-015
25|FGB-SC-25-RB-020
26|FGB-SC-25-RB-025
27|FGB-SC-25-RB-030
28|FGB-SC-25-RB-035
29|FGB-SC-25-RB-040
10107205
FGB-SC-25-BK-060
CAD data on request
RAL 9005
6.0
0.4
SI-FR
Sleeving made of a special silicone rubber coated fiberglass braid. This is a Class 200 electrical insulating sleeving. - Dielectric strength 2.5kV, - Self-extinguishing VW 1, - Highly flexible, - Excellent chemical resistance to oils, fluids and aggressive chemical agents
-70°C to 235°C
200
10107206
FGB-SC-25-BK-070
CAD data on request
RAL 9005
7.0
0.4
SI-FR
Sleeving made of a special silicone rubber coated fiberglass braid. This is a Class 200 electrical insulating sleeving. - Dielectric strength 2.5kV, - Self-extinguishing VW 1, - Highly flexible, - Excellent chemical resistance to oils, fluids and aggressive chemical agents
-70°C to 235°C
200
10107207
FGB-SC-25-BK-080
CAD data on request
RAL 9005
8.0
0.4
SI-FR
Sleeving made of a special silicone rubber coated fiberglass braid. This is a Class 200 electrical insulating sleeving. - Dielectric strength 2.5kV, - Self-extinguishing VW 1, - Highly flexible, - Excellent chemical resistance to oils, fluids and aggressive chemical agents
-70°C to 235°C
100
10107208
FGB-SC-25-BK-090
CAD data on request
RAL 9005
9.0
0.4
SI-FR
Sleeving made of a special silicone rubber coated fiberglass braid. This is a Class 200 electrical insulating sleeving. - Dielectric strength 2.5kV, - Self-extinguishing VW 1, - Highly flexible, - Excellent chemical resistance to oils, fluids and aggressive chemical agents
-70°C to 235°C
100
10107209
FGB-SC-25-BK-100
CAD data on request
RAL 9005
10.0
0.4
SI-FR
Sleeving made of a special silicone rubber coated fiberglass braid. This is a Class 200 electrical insulating sleeving. - Dielectric strength 2.5kV, - Self-extinguishing VW 1, - Highly flexible, - Excellent chemical resistance to oils, fluids and aggressive chemical agents
-70°C to 235°C
100
10107210
FGB-SC-25-BK-120
CAD data on request
RAL 9005
12.0
0.4
SI-FR
Sleeving made of a special silicone rubber coated fiberglass braid. This is a Class 200 electrical insulating sleeving. - Dielectric strength 2.5kV, - Self-extinguishing VW 1, - Highly flexible, - Excellent chemical resistance to oils, fluids and aggressive chemical agents
-70°C to 235°C
100
10107211
FGB-SC-25-BK-140
CAD data on request
RAL 9005
14.0
0.6
SI-FR
Sleeving made of a special silicone rubber coated fiberglass braid. This is a Class 200 electrical insulating sleeving. - Dielectric strength 2.5kV, - Self-extinguishing VW 1, - Highly flexible, - Excellent chemical resistance to oils, fluids and aggressive chemical agents
-70°C to 235°C
100
10107212
FGB-SC-25-BK-160
CAD data on request
RAL 9005
16.0
0.6
SI-FR
Sleeving made of a special silicone rubber coated fiberglass braid. This is a Class 200 electrical insulating sleeving. - Dielectric strength 2.5kV, - Self-extinguishing VW 1, - Highly flexible, - Excellent chemical resistance to oils, fluids and aggressive chemical agents
-70°C to 235°C
50
10107213
FGB-SC-25-BK-180
CAD data on request
RAL 9005
18.0
0.6
SI-FR
Sleeving made of a special silicone rubber coated fiberglass braid. This is a Class 200 electrical insulating sleeving. - Dielectric strength 2.5kV, - Self-extinguishing VW 1, - Highly flexible, - Excellent chemical resistance to oils, fluids and aggressive chemical agents
-70°C to 235°C
50
10107214
FGB-SC-25-BK-200
CAD data on request
RAL 9005
20.0
0.9
SI-FR
Sleeving made of a special silicone rubber coated fiberglass braid. This is a Class 200 electrical insulating sleeving. - Dielectric strength 2.5kV, - Self-extinguishing VW 1, - Highly flexible, - Excellent chemical resistance to oils, fluids and aggressive chemical agents
-70°C to 235°C
50
10107215
FGB-SC-25-BK-250
CAD data on request
RAL 9005
25.0
0.9
SI-FR
Sleeving made of a special silicone rubber coated fiberglass braid. This is a Class 200 electrical insulating sleeving. - Dielectric strength 2.5kV, - Self-extinguishing VW 1, - Highly flexible, - Excellent chemical resistance to oils, fluids and aggressive chemical agents
-70°C to 235°C
50
10107216
FGB-SC-25-RB-005
CAD data on request
RAL 8012
0.5
0.2
SI-FR
Sleeving made of a special silicone rubber coated fiberglass braid. This is a Class 200 electrical insulating sleeving. - Dielectric strength 2.5kV, - Self-extinguishing VW 1, - Highly flexible, - Excellent chemical resistance to oils, fluids and aggressive chemical agents
-70°C to 235°C
400
10107217
FGB-SC-25-RB-010
CAD data on request
RAL 8012
1.0
0.2
SI-FR
Sleeving made of a special silicone rubber coated fiberglass braid. This is a Class 200 electrical insulating sleeving. - Dielectric strength 2.5kV, - Self-extinguishing VW 1, - Highly flexible, - Excellent chemical resistance to oils, fluids and aggressive chemical agents
-70°C to 235°C
400
10107218
FGB-SC-25-RB-015
CAD data on request
RAL 8012
1.5
0.3
SI-FR
Sleeving made of a special silicone rubber coated fiberglass braid. This is a Class 200 electrical insulating sleeving. - Dielectric strength 2.5kV, - Self-extinguishing VW 1, - Highly flexible, - Excellent chemical resistance to oils, fluids and aggressive chemical agents
-70°C to 235°C
200
10107219
FGB-SC-25-RB-020
CAD data on request
RAL 8012
2.0
0.3
SI-FR
Sleeving made of a special silicone rubber coated fiberglass braid. This is a Class 200 electrical insulating sleeving. - Dielectric strength 2.5kV, - Self-extinguishing VW 1, - Highly flexible, - Excellent chemical resistance to oils, fluids and aggressive chemical agents
-70°C to 235°C
200
10107220
FGB-SC-25-RB-025
CAD data on request
RAL 8012
2.5
0.3
SI-FR
Sleeving made of a special silicone rubber coated fiberglass braid. This is a Class 200 electrical insulating sleeving. - Dielectric strength 2.5kV, - Self-extinguishing VW 1, - Highly flexible, - Excellent chemical resistance to oils, fluids and aggressive chemical agents
-70°C to 235°C
200
10107221
FGB-SC-25-RB-030
CAD data on request
RAL 8012
3.0
0.3
SI-FR
Sleeving made of a special silicone rubber coated fiberglass braid. This is a Class 200 electrical insulating sleeving. - Dielectric strength 2.5kV, - Self-extinguishing VW 1, - Highly flexible, - Excellent chemical resistance to oils, fluids and aggressive chemical agents
-70°C to 235°C
200
10107222
FGB-SC-25-RB-035
CAD data on request
RAL 8012
3.5
0.3
SI-FR
Sleeving made of a special silicone rubber coated fiberglass braid. This is a Class 200 electrical insulating sleeving. - Dielectric strength 2.5kV, - Self-extinguishing VW 1, - Highly flexible, - Excellent chemical resistance to oils, fluids and aggressive chemical agents
-70°C to 235°C
200
10107223
FGB-SC-25-RB-040
CAD data on request
RAL 8012
4.0
0.3
SI-FR
Sleeving made of a special silicone rubber coated fiberglass braid. This is a Class 200 electrical insulating sleeving. - Dielectric strength 2.5kV, - Self-extinguishing VW 1, - Highly flexible, - Excellent chemical resistance to oils, fluids and aggressive chemical agents
-70°C to 235°C
200
Mostrar ecrã comprimido (42 de produtos)
Número de encomenda10107215
ShorttextBraceSLEEVE Geflechtsschläuche, FGB-SC-2.5, Glasfaser mit Spezial-Silikonkautschukmantel
Última alteração06.01.2026 07:49:31
Palavras-chave:

Classificações

CNS

CNSERPBASE Object Properties
Order Number10107215
Compare multiple parts
Add at least 2 products with