Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

08085050

Expand Table
1/5
Part number
CODE
Type
TYPE
Ø E
E [mm]
Ø Ih8
IH8 [mm]
Ø d
DM [mm]
F
F [mm]
G
G [mm]
H
H [mm]
Ø D
D [mm]
L
L [mm]
Max. bore keyway DIN 6885/1 on request Ø dmax
DMAX [mm]
N
N [mm]
1
2
3
4
5
6
7
8
08040050
LC 40
40
26
7
9.0
6.0
3.0
22
30.0
14
16.3
08050050
LC 50
50
35
7
10.0
6.0
3.0
32
35.5
20
22.8
08065050
LC 65
65
45
10
16.0
9.0
4.0
36
55.0
22
24.8
08085050
LC 85
85
52
15
16.0
11.0
4.0
45
61.0
25
28.3
08095050
LC 95
95
60
15
17.0
11.0
4.0
52
67.0
35
38.3
08120050
LC 120
120
73
20
19.0
16.0
4.0
64
78.0
45
48.8
08140050
LC 140
140
90
20
22.0
17.0
4.0
85
86.5
60
64.4
08170050
LC 170
170
100
28
25.5
18.5
4.5
90
94.0
65
69.4
Mostrar ecrã comprimido (8 de produtos)
ShorttextDished plate spring
Última alteração05.12.2024 16:44:21
Unidade

Classificações

CNS

CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with