Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HR50/1/1:5+7/01

Expand Table
1/5
Ident number
IDNR
Model
MODEL
Type
TIPO
Motor version
MT
Stroke
CR [mm]
Version
VS
Reduction ratio
RR
Poles number
NP
Speed
VEL [mm/s]
Motor Power
PM [Kw]
Fmax
FM [N]
Voltage
TS [V/Hz]
Motor type
TP
Size
GR
VER
Flange and shaft mode
FS
Motorflange
FT
Protection class
PD
Brake
FR
E-box position
OM
Limit switches
FC
1
HR50/1/1:5+7/01
HR
-
PAM
1
-
1:5
-
-
-
-
-
-
80
4
01
-
IP55
-
-
-
Mostrar ecrã comprimido (produto configurável 1)
ShorttextScrew-jack
Última alteração01.10.2025 09:12:10
Unidade
Palavras-chave:

Classificações

CNS

CNSERPBASE Object Properties
Type CodeHR50/1/1:5+7/01(------- IP55 ----80)
Compare multiple parts
Add at least 2 products with