Browse
All Manufacturers
PT
Login
Register for free
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
Chiaravalli
WON
Linear Motion Guide
Linear Motion Guide
H...S-Series - Flange Long Type(FL)
Chiaravalli
WON
Linear Motion Guide
Linear Motion Guide
H...S-Series - Flange Long Type(FL)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
H20FLUU1S-160L20/20-1
Vertical Mode
Expand Table
Reset filters
EN
1/5
Model No.
MN
Material of block
MOB
Type of block
TOB
Type of seal
TOS
Number of blocks
NOB
Block type
BT
Symbol of clearance
SOC
Material of end plate
MOEP
Length of rail
LR [mm]
Material of rail
MOR
Type of G dimension
G
Length G
GX [mm]
Length G
GX2 [mm]
Assembly Method
AM
Symbol of precision
SOP
Number of axes
NOA
1
2
3
4
5
H15FL...S
Standard material
Flange standard type
UU: End seal
1
Spacer chain type
Normal preload
Standard material
160.0
Standard material
Symmetrical (G1=G2)
20
20.00
Rail counterbore type (top assembly)
Moderate
1
H20FL...S
Standard material
Flange standard type
UU: End seal
1
Spacer chain type
Normal preload
Standard material
160.0
Standard material
Symmetrical (G1=G2)
20
20.00
Rail counterbore type (top assembly)
Moderate
1
H25FL...S
Standard material
Flange standard type
UU: End seal
1
Spacer chain type
Normal preload
Standard material
220.0
Standard material
Symmetrical (G1=G2)
20
20.00
Rail counterbore type (top assembly)
Moderate
1
H30FL...S
Standard material
Flange standard type
UU: End seal
1
Spacer chain type
Normal preload
Standard material
280.0
Standard material
Symmetrical (G1=G2)
20
20.00
Rail counterbore type (top assembly)
Moderate
1
H35FL...S
Standard material
Flange standard type
UU: End seal
1
Spacer chain type
Normal preload
Standard material
440.0
Standard material
Symmetrical (G1=G2)
20
20.00
Rail counterbore type (top assembly)
Moderate
1
Mostrar ecrã comprimido (5 de produtos configuráveis)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
Chiaravalli
- H...S-Series
Shorttext
Flange Long Type(FL)
Última alteração
28.05.2026 10:49:34
Unidade
Palavras-chave:
Flange
Guide
Linear Motion
Long
Classificações
CNS
CNSERPBASE Object Properties
Type Code
H20FLUU1S-160L20/20-1
Compare multiple parts
Add at least 2 products with
Compare
Carregar geometria
Add one more to start
Compare (0/4)