Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

JXCD17-BC

Expand Table
1/5
Communication protocol
PROTOCOL
Mounting
MOUNT
Communication plug connector
CONNECTOR
AA
AA
Series
SERIES
Motor type
MOTOR
Accuracy
ACCURACY
Size
SIZE [mm]
Bearing type
BEAR
Motor mounting direction
DIRECTION
Motor size
MOTORSIZE
Lead
LEAD
Stroke
STROKE [mm]
Max. rotating torque
MRT
Rotation angle
ANGLE [°]
1
(D) DeviceNet
(7) Screw mounting
(-) None
Actuator part number=>
BC - Blank controller
N/A
N/A
N/A
N/A
N/A
N/A
N/A
0
N/A
N/A
Mostrar ecrã comprimido (produto configurável 1)
ShorttextStep Motor Controller,DeviceNet Type
Última alteração27.04.2026 00:58:08
Unidade

Classificações

CNS

CNSERPBASE Object Properties
Type CodeJXCD17-BC
Compare multiple parts
Add at least 2 products with