Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K0495.1300101X800

Expand Table
1/5
Pré-visualizar imagem
PREVIEWPERLINE
Order No.
BESTKIPPUSA
version
AUSF
Type E
TYP [mm]
Standard lengths
L [mm]
Travel S
HUB [mm]
external diameter
B [mm]
diameter
D1 [mm]
width
J [mm]
Length
L1 [mm]
Length
L2 [mm]
distance
M [mm]
Parallel key DIN 6885
P1 [mm]
Screw
V1 [mm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number USA
ZTNUSA
EAN-Nr. Kipp
EAN
1
2
3
4
5
6
7
K0495.1300101X300
with ball bearing
30
300
109
30
8h8
31
26
80.0
22
2 x 2 x 20
M 4 x 8
0.9800
Infotext
Yes
4059245494651
K0495.1300101X500
with ball bearing
30
500
309
30
8h9
31
26
80.0
22
2 x 2 x 20
M 4 x 8
1.3900
Infotext
Yes
4059245494668
K0495.1300101X800
with ball bearing
30
800
609
30
8h10
31
26
80.0
22
2 x 2 x 20
M 4 x 8
2.0000
Infotext
Yes
4059245494675
K0495.1400101X300
with ball bearing
40
300
107
40
12h8
39
38
77.0
28
4 x 4 x 32
M 6 x 10
1.8800
Infotext
Yes
4059245494682
K0495.1400101X500
with ball bearing
40
500
307
40
12h8
39
38
77.0
28
4 x 4 x 32
M 6 x 10
2.7000
Infotext
Yes
4059245494699
K0495.1400101X800
with ball bearing
40
800
607
40
12h8
39
38
77.0
28
4 x 4 x 32
M 6 x 10
3.9300
Infotext
Yes
4059245494705
K0495.1400101X1000
with ball bearing
40
1000
807
40
12h8
39
38
77.0
28
4 x 4 x 32
M 6 x 10
4.7600
Infotext
Yes
4059245494712
Mostrar ecrã comprimido (7 de produtos configuráveis)
Número de encomendaK0495.1300101X800
ShorttextLinear actuators, stainless steel
Última alteração23.01.2026 09:46:03
Unidade

Classificações

CNS

CNSERPBASE Object Properties
Order NumberK0495.1300101X800
Certificate RoHSYes
GTIN-Code4059245494675
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

23-05-07-01 Rolamento de esfera linear
Compare multiple parts
Add at least 2 products with