Browse
All Manufacturers
PT
Login
Register for free
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
Chiaravalli
WON
Ball Bushing
Linear Ball Bushing
LM Series
Chiaravalli
WON
Ball Bushing
Linear Ball Bushing
LM Series
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
LM13
Vertical Mode
Expand Table
Reset filters
EN
1/5
Model No.
MN
Linear Bush type
LBT
Seals
SE
No. of ball rows
NBR
Outer diameter
D [mm]
Dimension L
L [mm]
Dimension B
B [mm]
Dimension W
W [mm]
Dimension D1
D1 [mm]
Dimension h
SH [mm]
Dimension h1
SH1 [mm]
Dimension l
SL
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LM4
LM,Standard Type
No symbol: Without seals
-
8
12
-
0.00
0.0
0.0
0.0
0
LM5
LM,Standard Type
No symbol: Without seals
-
10
15
10.2
1.10
9.6
0.0
0.0
0
LM6
LM,Standard Type
No symbol: Without seals
4
12
19
13.5
1.10
11.5
1.0
0.0
0
LM8S
LM,Standard Type
No symbol: Without seals
4
15
17
11.5
1.10
14.3
1.0
0.0
0
LM8
LM,Standard Type
No symbol: Without seals
4
15
24
17.5
1.10
14.3
1.0
0.0
0
LM10
LM,Standard Type
No symbol: Without seals
4
19
29
22
1.30
18.0
1.0
6.8
80
LM12
LM,Standard Type
No symbol: Without seals
4
21
30
23
1.30
20.0
1.5
8.0
80
LM13
LM,Standard Type
No symbol: Without seals
4
23
32
23
1.30
22.0
1.5
9.0
80
LM16
LM,Standard Type
No symbol: Without seals
5
28
37
26.5
1.60
27.0
1.5
11.0
80
LM20
LM,Standard Type
No symbol: Without seals
5
32
42
30.5
1.60
30.5
1.5
11.0
60
LM25
LM,Standard Type
No symbol: Without seals
6
40
59
41
1.85
38.0
2.0
12.0
50
LM30
LM,Standard Type
No symbol: Without seals
6
45
64
44.5
1.85
43.0
2.5
15.0
50
LM35
LM,Standard Type
No symbol: Without seals
6
52
70
49.5
2.10
49.0
2.5
17.0
50
LM40
LM,Standard Type
No symbol: Without seals
6
60
80
60.5
2.10
57.0
3.0
20.0
50
LM50
LM,Standard Type
No symbol: Without seals
6
80
100
74
2.60
76.5
3.0
25.0
50
LM60
LM,Standard Type
No symbol: Without seals
6
90
110
85
3.15
86.5
3.0
30.0
50
Mostrar ecrã comprimido (16 de produtos configuráveis)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
Chiaravalli
- LM Series
Última alteração
28.05.2026 10:49:15
Unidade
Palavras-chave:
Ball Bushing
Bushing
Linear ball
Series
Classificações
CNS
CNSERPBASE Object Properties
Type Code
LM13
Compare multiple parts
Add at least 2 products with
Compare
Carregar geometria
Add one more to start
Compare (0/4)