Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

A0290040

Expand Table
1/5
Code
CODE
Type
TYPE
Material
MAT
D1 [mm]
L1 [mm]
L1IN [in]
G [g]
GOZ [oz]
Working Temperature
WT [°C]
Working Temperature
WTF [°F]
Working Pressure (max)
WP [bar]
Working Pressure (max)
WPP [psi]
Vacuum
TV [kPA]
Vacuum
TVH [Hg]
Conformity
CONF1
Conformity
CONF2
Application fields
AF
1
2
3
4
5
6
A0290010
MA39 00 04
Brass Nickel Plated
4
35
1.378
2.7
.095
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0290030
MA39 00 06
Brass Nickel Plated
6
40
1.575
5.1
.180
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0290040
MA39 00 08
Brass Nickel Plated
8
42
1.654
8.0
.282
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0290050
MA39 00 10
Brass Nickel Plated
10
50
1.969
11.8
.416
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0290060
MA39 00 12
Brass Nickel Plated
12
53
2.087
15.3
.540
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0290070
MA39 00 14
Brass Nickel Plated
14
54
2.126
18.8
.663
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
Mostrar ecrã comprimido (6 de produtos)
Número de encomendaA0290040
ShorttextExtention piece
Última alteração11.03.2021 08:22:21

Classificações

CNS

CNSERPBASE Object Properties
Order NumberA0290040
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with