Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MLH10-005S

Expand Table
1/5
Ordering code
MODEL
Bore size
BS
Stroke
ST [mm]
Magnet
MT
Stroke Position
PP [mm]
Sensor switch
SW
Sensor switch number
SWN
A [mm]
AB [mm]
AC [mm]
JB [mm]
KB [mm]
LB [mm]
LC [mm]
N [mm]
1
2
3
4
MLH6-005S
6
5
With magnet
0
No Sensor switch
N/A
44.5
36.0
42.0
14
10
10
0
4
MLH10-005S
10
5
With magnet
0
No Sensor switch
N/A
51.5
40.0
50.0
14
10
10
0
4
MLH16-005S
16
5
With magnet
0
No Sensor switch
N/A
61.0
47.0
60.0
20
15
10
0
4
MLH20-005S
20
5
With magnet
0
No Sensor switch
N/A
73.0
57.5
72.0
20
15
10
0
4
Mostrar ecrã comprimido (4 de produtos configuráveis)
Shorttextslide table cylinder
Última alteração14.02.2025 07:48:35
Unidade

Classificações

CNS

CNSERPBASE Object Properties
Type CodeMLH10-005S
Compare multiple parts
Add at least 2 products with