Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MMGK

Expand Table
1/5
Part No.
PN
Type Selection
TP
Precision
PR
Temperature Measurement Contact Point
TMCP
Measurement Temperature Range (deg Celsius)
MTR
Material of Pipe
MATP
Material of Lead Wire
MATLW
Operating Temperature Range of Lead Wire (deg Celsius)
OTR
Material of Magnet
MATM
Surface Treatment of Magnet
STM
Pull Force at Ambient Temperature
PFAT [N{kgf}]
Pull Force at 120 deg Celsius
PF120 [N{kgf}]
Surface Flux Density Gauss at Ambient Temperature
SFDGAT [G]
Surface Flux Density Gauss at 120 deg celsius
SFDG120 [G]
Note
NOTE
1
MMGK
MMGK
JIS Class 2
Grounded Type
0~150
304 Stainless Steel
Teflon Coated
0~150
Neodymium Magnet
Nickel Plating
17.7{1.8}
15.7{1.6}
3600
3200
3D Model of Lead Wire is Only a Segment of the Actual Lead Wire
Mostrar vista comprimida (1 do produto)
ShorttextTemperature Sensor - Surface Measurement Magnets Type
Última alteração29.11.2024 04:31:05
Unidade

Classificações

CNS

CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with