Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MRQ70

Expand Table
1/5
model
MODEL
Specification
SP [mm]
cushion type
CT
Thread type
TT
Sensor switch
SW
sensor switch number
SWN
A [mm]
AC
AD [mm]
B [mm]
BA [mm]
BC [mm]
C [mm]
CA [mm]
CB
CD [mm]
E
EA [mm]
EB [mm]
G [mm]
1
2
3
MRQ70
70
With adjustment bolt
None
Without snesor switch
N/A
206.8
170
17
92
88
84
75
53
22
36
M20X1.5
36.8
42
16
MRQ100
100
With adjustment bolt
None
Without snesor switch
N/A
225.7
189
17
102
99
95
86
59
27
42
M20X1.5
36.7
50
19
MRQ200
200
With adjustment bolt
None
Without snesor switch
N/A
279.5
240
24
120
117
113
106
74
32
57
M27X1.5
39.5
60
24
Mostrar ecrã comprimido (3 de produtos configuráveis)
ShorttextRotary table cylinder(big)
Última alteração27.02.2026 08:29:45
Unidade

Classificações

CNS

CNSERPBASE Object Properties
Type CodeMRQ70
Compare multiple parts
Add at least 2 products with