Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

P31LB12LGNN

Expand Table
1/5
Part No.
PN
Product
PR
Series / Size
C1
Thread Type
C2
Port Size
C3
Lubricator Type
C4
Bowl Type
C5
Drain Type
C6
Mounting
C7
H
H [mm (Inch)]
W
W [mm (Inch)]
D
D [mm (Inch)]
A
A [mm (Inch)]
1
P31LB12LGNN
Global P3 Lubricator
P31LB - Mini
1 - BSPP
2 - 1/4 inch
L - Oil Mist, Standard Sight Dome
G - Poly Bowl with Bowl Guard
N - No Drain, Closed End
N - No bracket
153.31 (6.04)
40 (1.57)
40 (1.57)
56.31 (2.22)
Mostrar ecrã comprimido (produto configurável 1)
ShorttextGlobal P3 Lubricator Series
Última alteração18.08.2025 11:13:41
Unidade

Classificações

CNS

CNSERPBASE Object Properties
Type CodeP31LB12LGNN
Compare multiple parts
Add at least 2 products with