Browse
All Manufacturers
PT
Login
Register for free
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
PARKER AUTOMATION DIVISION EUROPE
Control elements
Electric Motion & Pneumatic
Global Air Preparation System
P31RB, P31HB, P32RB, P32HB, P33RA - Global P3 Regulator Series
PARKER AUTOMATION DIVISION EUROPE
...
Global Air Preparation System
P31RB, P31HB, P32RB, P32HB, P33RA - Global P3 Regulator Series
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
P31RB12BNVP
Vertical Mode
Expand Table
Reset filters
EN
1/5
Part No.
PN
Product
PR
Series / Size
C1
Thread Type
C2
Port Size
C3
Relief
C4
Adjustments
C5
Adjustment Range
C6
Mounting
C7
H
H [mm (Inch)]
W
W [mm (Inch)]
D
D [mm (Inch)]
A
A [mm (Inch)]
B
B [mm (Inch)]
C
C [mm (Inch)]
1
P31RB12BNVP
Global P3 Regulator
P31RB - Mini
1 - BSPP
2 - 1/4 inch
B - Relieving
N - Non-rising Knob
V - 0 to 2 bar with Square Gauge
P - Plastic Panel Mount Nut
104.1 (4.1)
40 (1.57)
40 (1.57)
30.6 (1.20)
56.8 (2.24)
61.3 (2.41)
Mostrar ecrã comprimido (produto configurável 1)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
PARKER AUTOMATION DIVISION EUROPE
- P31RB, P31HB, P32RB, P32HB, P33RA
Shorttext
Global P3 Regulator Series
Última alteração
14.07.2023 06:05:10
Unidade
Palavras-chave:
AUTOMATION
Air Preparation
Control elements
DIVISION
EUROPE
Electric
Global
Motion
System
pneumatic
Classificações
CNS
CNSERPBASE Object Properties
Type Code
P31RB12BNVP
Compare multiple parts
Add at least 2 products with
Compare
Carregar geometria
Add one more to start
Compare (0/4)