Browse
All Manufacturers
PT
Login
Register for free
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Locating and Guide Components / Plungers
15_cn
PMXYKS, SMXYKS - Economy Type Indexing Plungers Rest Position Type with Lock Nut - Coarse Thread
Misumi
...
15_cn
PMXYKS, SMXYKS - Economy Type Indexing Plungers Rest Position Type with Lock Nut - Coarse Thread
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PMXYKS8
Vertical Mode
Expand Table
Reset filters
EN
1/5
Part Number
PN
Material
MAT
M
M
Pitch
P [mm]
D
D [mm]
D1
D1 [mm]
B
B [mm]
S
S [mm]
E
E [mm]
L
L [mm]
L1
L1 [mm]
L2
L2 [mm]
L3
L3 [mm]
L4
L4 [mm]
L5
L5 [mm]
Sw1
SWW1 [mm]
Sw2
SWW2 [mm]
1
2
3
4
PMXYKS6
1215 Carbon Steel
6
1.00
12
6.9
4
4
1.5
33.0
12
4.5
10
3.2
7.0
6
10
PMXYKS8
1215 Carbon Steel
8
1.25
16
9.2
5
5
1.5
43.5
16
6.0
14
4.0
9.7
8
13
PMXYKS10
1215 Carbon Steel
10
1.50
18
11.5
6
6
1.5
52.0
20
7.5
18
5.0
10.5
10
16
PMXYKS12
1215 Carbon Steel
12
1.75
21
13.9
8
8
1.5
63.5
24
9.0
22
6.0
13.5
12
18
Mostrar ecrã comprimido (4 de produtos configuráveis)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
Misumi
- PMXYKS, SMXYKS
Shorttext
Economy Type Indexing Plungers Rest Position Type with Lock Nut - Coarse Thread
Última alteração
30.06.2021 13:00:57
Unidade
Palavras-chave:
Coarse Thread
Economy
Indexing Plungers
Rest Position
Type
lock nut
metric
Classificações
CNS
CNSERPBASE Object Properties
Type Code
PMXYKS8
Compare multiple parts
Add at least 2 products with
Compare
Carregar geometria
Add one more to start
Compare (0/4)