Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SC 16UU

Expand Table
1/5
Model No.
MN
Seal
SE
Diameter of shaft d
SD [mm]
Dimension h
SH [mm]
Dimension
E [mm]
Dimension W
W [mm]
Dimension L
L [mm]
Dimension F
F [mm]
Dimension G
G [mm]
Dimension T
T [mm]
Dimension
B [mm]
Dimenion C
C [mm]
Dimension K
K [mm]
Dimension sl
SL [mm]
Dimension S2
S2 [mm]
No. of ball rows
NBR
1
2
3
4
5
6
7
8
9
10
11
SC 8UU
Both seal
8
11
17
34
30
22.0
18
6
24.0
18
5.00
8
3.4
4
SC 10UU
Both seal
10
13
20
40
35
26.0
22
8
28.0
21
6.00
12
4.3
4
SC 12UU
Both seal
12
15
21
42
36
29.0
25
8
30.5
26
5.75
12
4.3
4
SC 13UU
Both seal
13
15
22
44
39
30.0
26
8
33.0
26
5.50
12
4.3
4
SC 16UU
Both seal
16
19
25
50
44
38.5
35
9
36.0
34
7.00
12
4.3
5
SC 20UU
Both seal
20
21
27
54
50
41.0
36
11
40.0
40
7.00
12
5.2
5
SC 25UU
Both seal
25
26
38
76
67
51.5
41
12
54.0
50
11.00
18
7.0
6
SC 30UU
Both seal
30
30
39
78
72
59.5
49
15
58.0
58
10.00
18
7.0
6
SC 35UU
Both seal
35
34
45
90
80
68.0
54
18
70.0
60
10.00
18
7.0
6
SC 40UU
Both seal
40
40
51
102
90
78.0
62
20
80.0
60
11.00
25
8.7
6
SC 50UU
Both seal
50
52
61
122
110
102.0
80
24
100.0
80
11.00
25
8.7
6
Mostrar ecrã comprimido (11 de produtos)
ShorttextClosed type (with 1pc of SB)
Última alteração28.05.2026 10:49:16
Unidade

Classificações

CNS

CNSERPBASE Object Properties
Type CodeSC 16UU
Compare multiple parts
Add at least 2 products with