Browse
All Manufacturers
PT
Login
Register for free
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
Welkerbearing
Shotpins
UB2N
UB2 - GLOBAL SHOT PIN
Welkerbearing
Shotpins
UB2N
UB2 - GLOBAL SHOT PIN
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
UB2N025A010A001A000
Vertical Mode
Expand Table
Reset filters
EN
1/5
Part Number
PN
Series
SER
Material
MAT
Shot Pin Stroke
STROKE [mm]
Coupler
COUPLER
Actuator
AC
Options
O
Ram Style
RS
Switch Presence and Power
SWITCH
Shroud
SH
Port Position
PP
Ram Rotation
RR [°]
Detent
D
Position of Ram
POS
1
UB2N025A010A001A000
UB2
N - Aluminum body, steel ram
025
A - Rap
01 - Pneumatic Single Rod - (NPT Ports)
0 - None
A - 4 Hole - 6mm Dwls and 9mm Holes
00 - None
1 - Shroud
A - P1 Port Position
0 - No Rotation
0 - None
Retracted
Mostrar ecrã comprimido (produto configurável 1)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
Welkerbearing
- UB2
Shorttext
GLOBAL SHOT PIN
Última alteração
07.01.2026 13:54:11
Unidade
Palavras-chave:
GLOBAL
Pin
Classificações
CNS
CNSERPBASE Object Properties
Type Code
UB2N025A010A001A000
Compare multiple parts
Add at least 2 products with
Compare
Carregar geometria
Add one more to start
Compare (0/4)