Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

XCHLQL12-10S(0)+()

Expand Table
1/5
model
MODEL
bore
BORE
stroke
STROKE
POS
magnet
MAGNET
External block form
EBF
Tooth shape code
TSC
sensor switch
SRSH
Output type
OT
Number of sensors
NOS
1
2
3
4
5
6
XCHLQL:XCHLQL Compact slide cylinder(Double acting type)(Recirculating linear ball bearing)
6
10
0
S:With
Blank:Without adjuster(basic type)
NO
XCHLQL:XCHLQL Compact slide cylinder(Double acting type)(Recirculating linear ball bearing)
8
10
0
S:With
Blank:Without adjuster(basic type)
NO
XCHLQL:XCHLQL Compact slide cylinder(Double acting type)(Recirculating linear ball bearing)
12
10
0
S:With
Blank:Without adjuster(basic type)
NO
XCHLQL:XCHLQL Compact slide cylinder(Double acting type)(Recirculating linear ball bearing)
16
10
0
S:With
Blank:Without adjuster(basic type)
NO
XCHLQL:XCHLQL Compact slide cylinder(Double acting type)(Recirculating linear ball bearing)
20
10
0
S:With
Blank:Without adjuster(basic type)
Blank:PT
NO
XCHLQL:XCHLQL Compact slide cylinder(Double acting type)(Recirculating linear ball bearing)
25
10
0
S:With
Blank:Without adjuster(basic type)
Blank:PT
NO
Mostrar ecrã comprimido (6 de produtos configuráveis)
Última alteração21.04.2026 07:05:57
Unidade

Classificações

CNS

CNSERPBASE Object Properties
Add at least 2 products with