Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ZHJ45CN10

Expand Table
1/5
Model
MODEL
Material
MAT
Surface treatment
SUR
Attachment
ATT
Code
CODE
D
VAR02 [mm]
DH7 tol
FIX02 [mm]
A
FIX04 [mm]
B
FIX06 [mm]
C
FIX08 [mm]
E
FIX10 [mm]
F
FIX12 [mm]
G
FIX14 [mm]
Ha
FIX16 [mm]
J
FIX18 [mm]
K
FIX20 [mm]
M
FIX22
1
2
3
4
ZHJ45CB10
SS400
Blackening treatment
Hexagon socket bolt
ZHJ45CB
10
+0.015/0
45
16
16
15
15
15
9
22.5
9.5
M5
ZHJ45CN10
SS400
Electroless nickel plating
Hexagon socket bolt (stainless steel)
ZHJ45CN
10
+0.015/0
45
16
16
15
15
15
9
22.5
9.5
M5
ZHJ45AB10
A6063
Black anodizing
Hexagon socket bolt
ZHJ45AB
10
+0.015/0
45
16
16
15
15
15
9
22.5
9.5
M5
ZHJ45SS10
SUS304
-
Hexagon socket bolt (stainless steel)
ZHJ45SS
10
+0.015/0
45
16
16
15
15
15
9
22.5
9.5
M5
Mostrar ecrã comprimido (4 de produtos configuráveis)
Número de encomendaM_MLQM10
ShorttextPillar fixing clip L-type
Última alteração17.10.2023 03:13:06
Unidade

Classificações

CNS

CNSERPBASE Object Properties
Add at least 2 products with