Browse
All Manufacturers
Texto
standarddelsystem
PT
Login
Register for free
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
Fabricante
(pista de tradução:plural)
64 394
norelem
(64 394)
Não foi encontrado? Pedir catálogo
Palavras-chave:: 998
64 394
Enriquecimentos
2397
Funcionalidades
41 388
Unidades
63 995
Tipos de ficheiro
64 218
Categorias
46 462
Classificações
46 462
Normas
15 298
Certificados
63 173
norelem
Order No.
(BEST)
64 353
RoHS
(ROHS)
63 829
Weight ca.
(GEW)
63 539
Customs tariff number
(ZTN)
63 102
Standard delivery time
(STDLZ)
62 883
EAN-Nr. norelem
(EAN)
62 290
Operating and maintenance instructions
(WARTUNG)
61 992
End of life
(EOL)
52 551
Length
(L)
46 962
diameter
(D2)
41 879
height
(H)
40 483
diameter
(D1)
40 444
Material
(MATERIAL)
38 029
diameter
(D)
50 242
width
(B)
31 651
distance
(A)
25 550
height
(H1)
24 917
Colour
(FARBE)
24 101
version
(AUSF)
23 939
Length
(L1)
21 350
height
(H2)
20 974
height
(H3)
20 787
slot width
(A1)
18 849
height
(H4)
17 688
Length
(X)
16 495
size
(GR)
16 196
No. of teeth
(ZZ)
13 485
Length
(L2)
12 539
distance
(T)
12 384
diameter
(D3)
11 716
Length
(L3)
11 507
width across flats
(SW)
11 219
Position
(POS)
11 871
Height
(S)
8837
Surface finish body
(OBFLGK)
7770
width
(B1)
7740
Normen
(NORM)
7727
inital spring force F1
(F1)
7259
Steel code
(SS)
5622
version 1
(AUSF1)
4296
Grade
(FESTKL)
3569
Screw surface finishes
(SCHOB)
3276
Surface finish bod
(OBFG)
2628
rotation angle
(W)
856
values range
(W)
173
distance
(J)
100
stroke
(HUB)
87
Stroke
(S)
83
rotation angle
(WX)
74
Length
(LX)
56
swivel range
(ROT)
44
Position Tongue
(POSA)
35
Rotation
(ROT)
34
Clamping range
(YS)
20
Mostrar todas as facetas variáveis
Filtrar
Dicas para otimizar os resultados da pesquisa
01040
Base plate with T-slots grey cast iron
6
01126
Baseplates, grey cast iron with T-slots
14
01126
Baseplates, grey cast iron with grid holes
14
01127
Interchangeable subplates, grey cast iron, with pre-machined clamping faces
4
01127
Interchangeable subplates, grey cast iron, with grid holes
8
01130
Rectangular plates precision steel
44
01148
Subplates, grey cast iron with pre-machined clamping faces
4
01148
Subplates, grey cast iron with grid holes
8
01148
Subplates, grey cast iron with T-slots
8
01150
Subplates machined all sides grey cast iron
21
01160
Block machined all sides grey cast iron or aluminium
32
01180
Base plate with flanges grey cast iron
4
01380
L-shaped profiles, grey cast iron or aluminium
58
01440
L-profiles unequal legs grey cast iron or aluminium
48
01140
Plates, grey cast iron or aluminium
192
01520
L-profile with reinforcing ribs grey cast iron
10
01640
V-block machined all sides grey cast iron or aluminium
30
01660
V-block machined all sides extra wide, grey cast iron
15
01680
U-profiles machined all sides grey cast iron or aluminium
62
01740
Square hollow profiles grey cast iron
17
01780
Angle profiles 60° grey cast iron
4
01245_3
Angle plates, grey cast iron, narrow with pre-machined clamping faces
3
01280
Circular plates steel
20
01320
Circular plates grey cast iron
20
01247-05
Mini tooling blocks with pre-machined clamping faces
1
01247-05
Height Spacers Form D
8
01247-05
Height Spacers Form M
8
01247-05
Height Spacers Form E
8
01247-06
Riser blocks Form H, short version
4
01247-06
Riser blocks Form H, long version
4
01250
Angle plates with or without T-slots cast iron
14
01251
Angle plates, grey cast iron, wide with grid holes
10
01252
Angle plates aluminium
3
01251
Angle plates, grey cast iron, wide with T-slots
10
01265
Tombstone, grey cast iron, double-sided, with pre-machined clamping faces
11
01265
Tombstone, grey cast iron, double-sided, with grid holes
22
01265
Tombstone, grey cast iron, double-sided, with T-slots
20
01850
Workholding cubes, grey cast iron with pre-machined clamping faces
11
01267
Tombstone, grey cast iron, double-sided, for interchangeable subplates
4
01850
Workholding cubes, grey cast iron with grid holes
22
01852
Tombstones cube grey cast iron
3
01854
Clamping towers, grey cast iron, 4-sided, with grid holes
16
01854
Clamping towers, grey cast iron, 4-sided, with pre-machined clamping faces
8
01855
Clamping towers, grey cast iron, 6-sided, with grid holes
16
01854-10
Workholding towers 4-sided, grey cast iron, with grid holes for multi-clamping s...
25
01857
Tombstones, grey cast iron, double-sided with UNILOCK zero-point clamping s...
2
01856
Clamping towers, grey cast iron, 8-sided, with grid holes
16
01857-10
Workholding towers, grey cast iron
2
01857-20
Workholding towers, grey cast iron, 4-sided with UNILOCK zero-point clamping s...
2
02001
Self-aligning pads with swivel angle 14° and 20°
18
Compare multiple parts
Add at least 2 products with
Compare
Carregar geometria
Add one more to start
Compare (0/4)