Фильтр
3D Search
2D Поиск
Цвет
Каталоги
Сравнить
RU
2D Поиск
Sketch the part you are looking for or have a photo described in text form
Эскизный поиск
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Перетащите файл сюда
или
Выбор файла
Click & Paste
Поддерживаемые форматы файлов:
.PNG, .JPG, .JPEG, .WEBP
Ключевое слово: 57
675
Функциональные возможности
249
Страны/регионы-поставщики
675
Единицы
675
Типы файла
675
Категории
590
Классификации
590
WAGO
Pin Spacing
(RM)
648
No. of poles
(P)
649
Height
(HOEHE)
653
Width
(BREITE)
668
Depth
(TIEFE)
654
Color
(FARBE)
91
Weight
(GEWICHT)
668
eCl@ss 7.1
(ECLASS71)
673
Фильтр
WAGO CAD-каталог
Series 734
Здесь вы найдете модели CAD WAGO
Добавить поиск по каталогу
Предпочтительный язык каталога
EN
Фильтр каталогов
Все страны/регионы доставки
Все рынки
...
WAGO
PG 03 - Multi Connection System
Series 734
WAGO
PG 03 - Multi Connection System
Series 734
734-102 TO 734-124
FEMALE PLUG PIN SPACING 3.5 MM / 0.138 IN 100% PROTECT...
734-102/008-000 TO 734-124/008-000
Female plug with snap-in mounting foot ...
734-102/037-000 TO 734-124/037-000
FEMALE PLUG WITH LOCKING LEVER PIN SPA...
734-102/107-000 TO 734-124/107-000
FEMALE PLUG WITH SCREW FLANGES PIN S...
734-126
STRAIN RELIEF PLATE 35 mm WIDTH
734-127
STRAIN RELIEF PLATE 6 mm WIDTH
734-128
STRAIN RELIEF PLATE 12,5 mm WIDTH
734-129
STRAIN RELIEF PLATE 25 MM / 0.975 IN WIDE
734-130
CODING KEY TO BE SNAPPED ABOVE TOP LEVEL
734-132 TO 734-154
HEADER STRAIGHT SOLDER PIN, 1X1 MM / 0.03...
734-132/100-000 TO 734-142/100-000
HEADER PRESS-IN PIN 0.6x0.6 MM PIN SPACI...
734-132/105-604 TO 734-144/105-604
HEADER STRAIGHT SOLDER PIN, 1...
734-132/105-604/997-405 to 734-146/105-604/997-408
THR male header, 1.0 x 1....
734-132/108-000 TO 734-154/108-000
HEADER STRAIGHT SOLDER PIN, 1...
734-1446
THT double-deck male header, 1.0 x 1.0 mm solder pin, angled, 100% protected...
734-162 TO 734-184
HEADER RIGHT ANGLE SOLDER PIN, 1 X 1 MM / 0.039 X 0.039 I...
734-162/105-604 TO 734-176/105-604
HEADER RIGHT ANGLE SOLDER PIN, 1 X 1 MM ...
734-162/105-604/997-405 to 734-176/105-604/997-408
THR male header, 1.0 x 1....
734-162/108-000 TO 734-184/108-000
HEADER RIGHT ANGLE SOLDER PIN, 1 X 1 MM ...
734-202 TO 734-220
FEMALE PLUG PIN SPACING 3.81 MM / 0.15 IN 100% PROTE...
734-202/008-000 TO 734-220/008-000
FEMALE PLUG WITH SNAP-IN MOUNTING FO...
734-202/037-000 TO 734-220/037-000
FEMALE PLUG WITH LOCKING LEVER PIN SPA...
734-230
PUSH BUTTON FOR FEMALE CONNECTORS AND MALE CONNECTORS ...
734-231
Operating tool
734-232 TO 734-250
HEADER STRAIGHT SOLDER PIN, 1X1 MM / 0.03...
734-232/100-000 TO 734-242/100-000
HEADER PRESS-IN PIN 0.6x0.6 MM PIN SPACI...
734-232/105-604 to 734-242/105-604
THR male header, 1.0 x 1.0 mm solder pin, ...
734-232/105-604/997-405 to 734-242/105-604/997-408
THR male header, 1.0 x 1....
734-262 TO 734-280
HEADER RIGHT ANGLE SOLDER PIN, 1 X 1 MM / 0.039 X 0.039 I...
734-262/105-604 to 734-272/105-604
THR male header, 1.0 x 1.0 mm solder pin, ...
734-262/105-604997-405 to 734-272/105-604/997-408
THR male header, 1.0 x 1....
734-302 TO 734-324
MALE CONNECTOR PIN SPACING 3.5 MM / 0.138 IN ...
734-302/018-000 TO 734-324/018-000
MALE CONNECTOR WITH SNAP-IN ...
734-302/019-000 TO 734-324/019-000
MALE CONNECTOR WITH FIXING F...
734-302/109-000 TO 734-324/109-000
MALE CONNECTOR WITH THREAD...
734-326
STRAIN RELIEF PLATE 35 mm WIDTH
734-327
STRAIN RELIEF PLATE 6 mm WIDTH
734-328
STRAIN RELIEF PLATE 12,5 mm WIDTH
734-329
STRAIN RELIEF PLATE 25 MM / 0.975 IN WIDE
734-332 TO 734-350
MALE CONNECTOR PIN SPACING 3.81 MM / 0.15 IN 1...
734-332/018-000 to 734-350/018-000
1-conductor male connector 100% protected...
734-332/019-000 TO 734-350/019-000
MALE CONNECTOR WITH FIXING F...
734-362 TO 734-372
COMBI STRIP PIN AND SOCKET CONNECTION P...
734-362/008-000 TO 734-372/008-000
Combi strip pin and socket connection pin ...
734-362/037-000 TO 734-372/037-000
Combi strip with locking levers
734-400
Coding key to be snapped above bottom level
734-402 TO 734-412
Double deck headers right angle solder pin, 1 x 1 mm / 0.0...
734-402/001-000 TO 734-412/001-000
DOUBLE DECK HEADERS RIGHT ANGLE SOLDE...
734-426
Strain relief plate
734-427
Strain relief plate
734-432 TO 734-442
Double deck headers right angle solder pin, 1 x 1 mm / 0.0...
734-432/001-000 TO 734-442/001-000
Double deck headers right angle solder pi...
734-462 TO 734-484
Female plug with straight solder pin pin spacing 3.5 mm / 0.138...
734-462/037-000 to 734-484/037-000
Female connector with locking levers p...
734-502 TO 734-520
Female plug with straight solder pin pin spacing 3.81 mm / 0.15...
734-502/037-000 to 734-520/037-000
THT female header, straight, Pin spacing 3.8...
734-532 TO 734-554
Female plug with right angled solder pin pin spacing 3.5 m...
734-532/037-000 to 734-554/037-000
Female connector with locking levers p...
734-562 TO 734-580
Female plug with right angled solder pin pin spacing 3.81 m...
734-562/037-000 to 734-580/037-000
THT female header, angled, Pin spacing 3.8...
734-602
SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3....
734-603
SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3....
734-604
SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3....
734-605
SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3....
734-606
SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3....
734-607
SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3....
734-608
SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3....
734-609
SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3....
734-610
SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3....
734-611
Strain relief housing
734-612
SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3....
734-632
SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3....
734-633
Snap-on type strain relief housing suitable for 3.81 mm pin spacing 3-pole
734-634
Strain relief housing
734-635
Strain relief housing
734-636
SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3....
734-638
Strain relief housing
734-639
Strain relief housing
734-640
SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3....
734-642
Strain relief housing, light gray
734-644
Strain relief housing, for female and male connectors, 2 parts, Pin spaci...
734-671
ISULATION STOP 0.08 - 0.2 mm² (0.14 mm² 'f') 8 PIECES / STRIP
Ключевое слово
Series
CAGE
Pin
spacing
POLE
Multi
Connection System
suitable
Филиалы:
Германия
Minden 32423
WAGO GmbH & Co. KG
Headquarter
Hansastraße 27
Minden
+49 571 887 0
+49 571 887 844169
info.de@wago.com
www.wago.com