2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PHOENIX CONTACT 1162148

Развернуть таблицу
EN
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
width
BAF016 [mm]
height
BAA020 [mm]
1
1162148
CHARX T2HBI12-1AC32DC250-2,0M2
Vehicle charging inlet
CHARX connect universal, Vehicle charging inlet, for charging with alternating current (AC) and with direct current (DC), CCS type 2, IEC 62196-2, IEC 62196-3, 250 A / 1000 V (DC), 32 A / 250 V (AC), Single wires, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, A protective cap is supplied as standard for the DC and AC contacts.
Phoenix Contact GmbH & Co. KG
5
4063151171575
108
140.250
Показать сжатый показ (1 продукта)
Идентификационный номер1162148
ShorttextVehicle charging inlet
LongtextCHARX connect universal, Vehicle charging inlet, for charging with alternating current (AC) and with direct current (DC), CCS type 2, IEC 62196-2, IEC 62196-3, 250 A / 1000 V (DC), 32 A / 250 V (AC), Single wires, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, A protective cap is supplied as standard for the DC and AC contacts.
Последнее изменение14.01.2025 06:40:26
Единица

Классификации

CNS

CNSERPBASE Object Properties
Description longCHARX connect universal, Vehicle charging inlet, for charging with alternating current (AC) and with direct current (DC), CCS type 2, IEC 62196-2, IEC 62196-3, 250 A / 1000 V (DC), 32 A / 250 V (AC), Single wires, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, A protective cap is supplied as standard for the DC and AC contacts.
Description shortVehicle charging inlet
GTIN-Code4063151171575
Order Number1162148
CNSPHYPROP Physical Properties

ECLASS 14.0

27-14-47-06 Charging connector E-Mobility
Product typeCHARX T2HBI12-1AC32DC250-2,0M2
GTIN4063151171575
product article number of manufacturer1162148
Manufacturer namePhoenix Contact GmbH & Co. KG
Application standardsIEC 62196-2, IEC 62196-3
address of additional linkhttp://www.phoenixcontact.com/product/1162148
Cross section of the power contacts95
Manufacturer product descriptionCHARX connect universal, Vehicle charging inlet, for charging with alternating current (AC) and with direct current (DC), CCS type 2, IEC 62196-2, IEC 62196-3, 250 A / 1000 V (DC), 32 A / 250 V (AC), Single wires, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, A protective cap is supplied as standard for the DC and AC contacts.
Manufacturer product designationVehicle charging inlet
GLN of manufacturer4063151

ECLASS 13.0

27-14-47-06 Charging connector E-Mobility
nominal voltage250
Product typeCHARX T2HBI12-1AC32DC250-2,0M2
GTIN4063151171575
product article number of manufacturer1162148
Manufacturer namePhoenix Contact GmbH & Co. KG
Application standardsIEC 62196-2, IEC 62196-3
address of additional linkhttp://www.phoenixcontact.com/product/1162148
Standardtype 2 CCS
With interlocking actuatorYes
With access interlockingYes
max. nominal current32
Number of communication contacts2
Length of the fixed connection cable2
Cross section of the power contacts95
Manufacturer product descriptionCHARX connect universal, Vehicle charging inlet, for charging with alternating current (AC) and with direct current (DC), CCS type 2, IEC 62196-2, IEC 62196-3, 250 A / 1000 V (DC), 32 A / 250 V (AC), Single wires, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, A protective cap is supplied as standard for the DC and AC contacts.
Manufacturer product designationVehicle charging inlet
GLN of manufacturer4063151
max. cross section of the power contacts95
min. cross section of the power contacts95
height140.250
depth128.400
Current typeAC single phase
LED display presentNo
width108
degree of protectionIP55

ETIM 10.0

EC002898 Charging connector for electric vehicles
Nominal voltage250
Standardtype 2 CCS
With interlocking actuatorYes
With access interlockingYes
Max. nominal current32
Number of communication contacts2
Length of the fixed connection cable2
Cross section of the power contacts95
Height140.250
Depth128.400
Type of currentAC single phase
LED integratedNo
Width108
Degree of protection (IP)IP55

ETIM 9.0

EC002898 Charging connector E-Mobility
Nominal voltage250
Standardtype 2 CCS
With interlocking actuatorYes
With access interlockingYes
Max. nominal current32
Number of communication contacts2
Length of the fixed connection cable2
Cross section of the power contacts95
Height140.250
Depth128.400
Type of currentAC single phase
LED integratedNo
Width108
Degree of protection (IP)IP55