2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PHOENIX CONTACT 1356148

Развернуть таблицу
EN
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
width
BAF016 [mm]
height
BAA020 [mm]
1
1356148
CHARX T2HBI12-3AC32DC125-8,0M2
Vehicle charging inlet
CHARX connect universal, Vehicle charging inlet, for charging with alternating current (AC) and with direct current (DC), CCS type 2, IEC 62196-2, IEC 62196-3, 125 A / 1000 V (DC), 32 A / 480 V (AC), Single wires, length: 8 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, A protective cap is supplied as standard for the DC and AC contacts.
Phoenix Contact GmbH & Co. KG
45
4063151684716
108
140.250
Показать сжатый показ (1 продукта)
Идентификационный номер1356148
ShorttextCHARX T2HBI12-3AC32DC125-8,0M2
Последнее изменение14.01.2025 06:40:26
Единица

Классификации

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-14-47-06 Charging connector E-Mobility

ECLASS 13.0

27-14-47-06 Charging connector E-Mobility
type 2 CCStype 2 CCS
Yes
Yes
AC 3-phaseAC 3-phase
No
IP55IP55

ETIM 10.0

EC002898 Charging connector for electric vehicles

ETIM 9.0

EC002898 Charging connector E-Mobility