2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

2625.12D2.0190.A1

Развернуть таблицу
EN
1/5
Order No.
BC
Catalog page
DOC
Type of bush
SBVIS
Ausführung Schneidform
ASFSBVIS
External diameter matrix
BD2 [mm]
Cutting diameter/Length of die shape
P [mm]
Cutting diameter/Length of die shape
PMIN [mm]
PMAX [mm]
GMAX [mm]
Length of guide bush
BL1 [mm]
Shape cutting length
BL [mm]
Lage Verdrehsicherung
AVSB [mm]
Ausführung Verdrehsicherung
AVTYPSB [mm]
Abstand Verdrehsicherung
AVF [mm]
Durchmesser Verdrehsicherung
AVD [mm]
Weight
GEW [kg]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
2625.4A2.0130.A1
2625_pdf
Automobilnorm
QUADRAT
10
1.3
1.300
4.808326
6.800
13
3
0
pin diameter 3
5
3
0.007838
2625.5A2.0190.A1
2625_pdf
Automobilnorm
QUADRAT
13
1.9
1.900
6.22254
8.800
13
3
0
pin diameter 3
6.5
3
0.01317
2625.6C2.0190.A1
2625_pdf
Automobilnorm
QUADRAT
16
1.9
1.900
7.636753
10.800
20
3
0
pin diameter 3
8
3
0.030984
2625.7C2.0190.A1
2625_pdf
Automobilnorm
QUADRAT
20
1.9
1.900
9.616652
13.600
20
3
0
pin diameter 3
10
3
0.048731
2625.8C2.0190.A1
2625_pdf
Automobilnorm
QUADRAT
22
1.9
1.900
10.606602
15.000
20
3
0
pin diameter 3
11
3
0.059084
2625.9C2.0190.A1
2625_pdf
Automobilnorm
QUADRAT
25
1.9
1.900
12.020815
17.000
20
3
0
pin diameter 3
12.5
3
0.076461
2625.10C2.0190.A1
2625_pdf
Automobilnorm
QUADRAT
32
1.9
1.900
15.556349
22.000
20
3
0
pin diameter 3
16
3
0.125636
2625.11C2.0190.A1
2625_pdf
Automobilnorm
QUADRAT
38
1.9
1.900
19.091883
27.000
20
3
0
pin diameter 3
19
3
0.177399
2625.12D2.0190.A1
2625_pdf
Automobilnorm
QUADRAT
40
1.9
1.900
19.091883
27.000
22
3
0
pin diameter 3
20
3
0.216288
2625.13D2.0240.A1
2625_pdf
Automobilnorm
QUADRAT
45
2.4
2.400
24.748737
35.000
22
3
0
pin diameter 3
22.5
3
0.273533
2625.14D2.0400.A1
2625_pdf
Automobilnorm
QUADRAT
50
4
4.000
28.284271
40.000
22
3
0
pin diameter 3
25
3
0.336161
2625.15D2.0400.A1
2625_pdf
Automobilnorm
QUADRAT
56
4
4.000
31.819805
45.000
22
3
0
pin diameter 3
28
3
0.422383
2625.16D2.0400.A1
2625_pdf
Automobilnorm
QUADRAT
63
4
4.000
35.355339
50.000
22
3
0
pin diameter 3
31.5
3
0.535312
2625.17D2.0400.A1
2625_pdf
Automobilnorm
QUADRAT
71
4
4.000
39.59798
56.000
22
3
0
pin diameter 3
35.5
3
0.680643
2625.18E2.0560.A1
2625_pdf
Automobilnorm
QUADRAT
76
5.6
5.600
42.426407
60.000
25
3
0
pin diameter 3
38
3
0.883675
2625.19E2.0560.A1
2625_pdf
Automobilnorm
QUADRAT
85
5.6
5.600
46.669048
66.000
25
3
0
pin diameter 3
42.5
3
1.106902
2625.20E2.0560.A1
2625_pdf
Automobilnorm
QUADRAT
90
5.6
5.600
49.497475
70.000
25
3
0
pin diameter 3
45
3
1.241701
Показать сжатый показ (18 конфигурируемого продукта)
Идентификационный номер2625.12D2.0190.A1
ShorttextMatrix without shoulder, square, Automotive Standard
Последнее изменение03.07.2025 08:36:30
Единица

Классификации

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

21-13-05-03 Cutting bushing (standardized tool parts, tool and die)

ECLASS 11.1

21-13-05-03 Cutting bushing (standardized tool parts, tool and die)