2D Поиск
Нарисуйте деталь, которую вы ищете, или опишите фотографию в текстовом формате.
Создание описания изображения с помощью искусственного интеллекта
Создание опис��ния изображения с помощью искусственного интеллекта
Перетащите файл сюда, просмотрите или
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PHOENIX CONTACT 2702774

Развернуть таблицу
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
width
BAF016 [mm]
height
BAA020 [mm]
net weight
AAF040 [kg]
1
2702774
GW EIP/ASCII 2E/2DB9
Interface converters
The GW EIP/ASCII... converts RAW or ASCII serial strings into EtherNet/IP. Includes two RJ45 ports and two D-SUB 9 ports.
Phoenix Contact GmbH & Co. KG
5
4055626339429
45.2
99
0.159
Показать сжатый показ (1 продукта)
Идентификационный номер2702774
Сокращенный текстInterface converters
Полный текстThe GW EIP/ASCII... converts RAW or ASCII serial strings into EtherNet/IP. Includes two RJ45 ports and two D-SUB 9 ports.
Последнее изменение26.02.2026 18:53:59
Единица

Классификации

CNS

CNSERPBASE Object Properties
Description longThe GW EIP/ASCII... converts RAW or ASCII serial strings into EtherNet/IP. Includes two RJ45 ports and two D-SUB 9 ports.
Description shortInterface converters
GTIN-Code4055626339429
Order Number2702774
CNSPHYPROP Physical Properties

ECLASS 14.0

27-24-22-08 SPS communication module
web-server presentYes
Product typeGW EIP/ASCII 2E/2DB9
GTIN4055626339429
product article number of manufacturer2702774
Manufacturer namePhoenix Contact GmbH & Co. KG
Application standardsEN 55022, EN 55024
address of additional linkhttp://www.phoenixcontact.com/product/2702774
SILcl acc. to EN 620610
Manufacturer product descriptionThe GW EIP/ASCII... converts RAW or ASCII serial strings into EtherNet/IP. Includes two RJ45 ports and two D-SUB 9 ports.
Manufacturer product designationInterface converters
GLN of manufacturer4063151
certificate/approvalKC

ECLASS 13.0

27-24-22-08 SPS communication module
IO-link master presentNo
Performance level acc. to EN ISO 13849-1without
web-server presentYes
transmission standardwithout
Product typeGW EIP/ASCII 2E/2DB9
safety integrity level (SIL)without
Number of HW interfaces Industrial Ethernet0
Number of HW interfaces parallel0
Number of HW interfaces PROFINET0
Number of HW interfaces serial RS2322
Number of HW interfaces serial RS4222
Number of HW interfaces serial RS4852
Number of HW interfaces serial TTY0
Number of HW interfaces USB0
Number of HW interfaces Wireless0
Number of HW interfaces, other0
GTIN4055626339429
product article number of manufacturer2702774
Manufacturer namePhoenix Contact GmbH & Co. KG
Application standardsEN 55022, EN 55024
address of additional linkhttp://www.phoenixcontact.com/product/2702774
SILcl acc. to EN 620610
Manufacturer product descriptionThe GW EIP/ASCII... converts RAW or ASCII serial strings into EtherNet/IP. Includes two RJ45 ports and two D-SUB 9 ports.
Manufacturer product designationInterface converters
GLN of manufacturer4063151
height99 mm
certificate/approvalKC
depth115 mm
Corresponding operating medium (Ex ia)No
Corresponding operating medium (Ex ib)No
Optical interface presentNo
Potential separation presentNo
Redundancy-compatible presentNo
suitable for safety functionsNo
Explosion protection categories for gaseswithout
Explosion protected category for dustswithout
width45.2 mm

ETIM 10.0

EC001423 PLC communication module
IO link masterNo
Performance level according to EN ISO 13849-1without
Radio standard Bluetoothwithout
SIL according to IEC 61508without
Number of HW-interfaces industrial Ethernet0
Number of HW-interfaces parallel0
Number of interfaces PROFINET0
Number of HW-interfaces RS-2322
Number of HW-interfaces RS-4222
Number of HW-interfaces RS-4852
Number of HW-interfaces serial TTY0
Number of HW-interfaces USB0
Number of HW-interfaces wireless0
Number of HW-interfaces other0
Height99 mm
Depth115 mm
Appendant operation agent (Ex ia)No
Appendant operation agent (Ex ib)No
With optical interfaceNo
With potential separationNo
RedundancyNo
Suitable for safety functionsNo
Explosion safety category for gaswithout
Explosion safety category for dustwithout
Width45.2 mm

ETIM 9.0

EC001423 PLC communication module
IO link masterNo
Performance level according to EN ISO 13849-1without
Radio standard Bluetoothwithout
SIL according to IEC 61508without
Number of HW-interfaces industrial Ethernet0
Number of HW-interfaces parallel0
Number of interfaces PROFINET0
Number of HW-interfaces RS-2322
Number of HW-interfaces RS-4222
Number of HW-interfaces RS-4852
Number of HW-interfaces serial TTY0
Number of HW-interfaces USB0
Number of HW-interfaces wireless0
Number of HW-interfaces other0
Height99 mm
Depth115 mm
Appendant operation agent (Ex ia)No
Appendant operation agent (Ex ib)No
With optical interfaceNo
With potential separationNo
RedundancyNo
Suitable for safety functionsNo
Explosion safety category for gaswithout
Explosion safety category for dustwithout
Width45.2 mm
Сравнить несколько деталей
Добавьте как минимум 2 продукта с