2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3CCF-210-E-M

Развернуть таблицу
EN
1/5
Product No.
PN
Description
DES
Catalog Name
CN
Pitch
P [mm]
Material
MAT
Number of Pitches
N
Length
L [mm]
Height
H [mm]
Width
W [mm]
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
3CCF-110-E
MIN-E-PITCH LADDER POSITIVE DR
Master Inch/Metric Catalog
4.0
Polyurethane W/ St Steel Cable
110
440.0
5.6
2.4
3CCF-120-E
MIN-E-PITCH LADDER POSITIVE DR
Master Inch/Metric Catalog
4.0
Polyurethane W/ St Steel Cable
120
480.0
5.6
2.4
3CCF-130-E
MIN-E-PITCH LADDER POSITIVE DR
Master Inch/Metric Catalog
4.0
Polyurethane W/ St Steel Cable
130
520.0
5.6
2.4
3CCF-140-E
MIN-E-PITCH LADDER POSITIVE DR
Master Inch/Metric Catalog
4.0
Polyurethane W/ St Steel Cable
140
560.0
5.6
2.4
3CCF-150-E
MIN-E-PITCH LADDER POSITIVE DR
Master Inch/Metric Catalog
4.0
Polyurethane W/ St Steel Cable
150
600.0
5.6
2.4
3CCF-160-E
MIN-E-PITCH LADDER POSITIVE DR
Master Inch/Metric Catalog
4.0
Polyurethane W/ St Steel Cable
160
640.0
5.6
2.4
3CCF-170-E
MIN-E-PITCH LADDER POSITIVE DR
Master Inch/Metric Catalog
4.0
Polyurethane W/ St Steel Cable
170
680.0
5.6
2.4
3CCF-180-E
MIN-E-PITCH LADDER POSITIVE DR
Master Inch/Metric Catalog
4.0
Polyurethane W/ St Steel Cable
180
720.0
5.6
2.4
3CCF-190-E
MIN-E-PITCH LADDER POSITIVE DR
Master Inch/Metric Catalog
4.0
Polyurethane W/ St Steel Cable
190
760.0
5.6
2.4
3CCF-200-E
MIN-E-PITCH LADDER POSITIVE DR
Master Inch/Metric Catalog
4.0
Polyurethane W/ St Steel Cable
200
800.0
5.6
2.4
3CCF-210-E
MIN-E-PITCH LADDER POSITIVE DR
Master Inch/Metric Catalog
4.0
Polyurethane W/ St Steel Cable
210
840.0
5.6
2.4
3CCF-220-E
MIN-E-PITCH LADDER POSITIVE DR
Master Inch/Metric Catalog
4.0
Polyurethane W/ St Steel Cable
220
880.0
5.6
2.4
3CCF-230-E
MIN-E-PITCH LADDER POSITIVE DR
Master Inch/Metric Catalog
4.0
Polyurethane W/ St Steel Cable
230
920.0
5.6
2.4
3CCF-240-E
MIN-E-PITCH LADDER POSITIVE DR
Master Inch/Metric Catalog
4.0
Polyurethane W/ St Steel Cable
240
960.0
5.6
2.4
3CCF-250-E
MIN-E-PITCH LADDER POSITIVE DR
Master Inch/Metric Catalog
4.0
Polyurethane W/ St Steel Cable
250
1000.0
5.6
2.4
3CCF-260-E
MIN-E-PITCH LADDER POSITIVE DR
Master Inch/Metric Catalog
4.0
Polyurethane W/ St Steel Cable
260
1040.0
5.6
2.4
3CCF-270-E
MIN-E-PITCH LADDER POSITIVE DR
Master Inch/Metric Catalog
4.0
Polyurethane W/ St Steel Cable
270
1080.0
5.6
2.4
3CCF-280-E
MIN-E-PITCH LADDER POSITIVE DR
Master Inch/Metric Catalog
4.0
Polyurethane W/ St Steel Cable
280
1120.0
5.6
2.4
3CCF-290-E
MIN-E-PITCH LADDER POSITIVE DR
Master Inch/Metric Catalog
4.0
Polyurethane W/ St Steel Cable
290
1160.0
5.6
2.4
Показать сжатый показ (44 продукта)
ShorttextCable Chain - 4 mm (Nominal) Circular Pitch
Последнее изменение06.06.2023 05:50:41
Единица
Ключевое слово