2D Поиск
Нарисуйте деталь, которую вы ищете, или опишите фотографию в текстовом формате.
Создание описания изображения с помощью искусственного интеллекта
Создание описания изображения с помощью искусственного интеллекта
Перетащите файл сюда, просмотрите или
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6ES79005FA000XA0

Развернуть таблицу
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Length
BAI969 [0173-1#05-AAA551#004]
1
SIMATIC PG Power supply cable 3 m For Field PG M4/M2, for China
SIMATIC IPC MD-34A; power supply cord 3 m for Field PG M6/M5/M4/M2 for China Accessories for SIMATIC programming devices. Accessories for SIMATIC Field PGs are the first choice for interaction with the programming device. We place the same quality requirements on our accessories as we do on our core products.
662643551198
6ES7900-5FA00-0XA0
6ES79005FA000XA0
Siemens
Supply Cable Field PG for China, 3m
3
Показать сжатый показ (1 продукта)
Идентификационный номер6ES79005FA000XA0
Сокращенный текстSIMATIC PG Power supply cable 3 m For Field PG M4/M2, for China
Полный текстSIMATIC IPC MD-34A; power supply cord 3 m for Field PG M6/M5/M4/M2 for China Accessories for SIMATIC programming devices. Accessories for SIMATIC Field PGs are the first choice for interaction with the programming device. We place the same quality requirements on our accessories as we do on our core products.
Последнее изменение19.08.2025 14:00:26
Единица

Классификации

CNS

CNSERPBASE Object Properties
Description longSIMATIC IPC MD-34A; power supply cord 3 m for Field PG M6/M5/M4/M2 for China Accessories for SIMATIC programming devices. Accessories for SIMATIC Field PGs are the first choice for interaction with the programming device. We place the same quality requirements on our accessories as we do on our core products.
Description shortSIMATIC PG Power supply cable 3 m For Field PG M4/M2, for China
GTIN-Code662643551198
Order Number6ES79005FA000XA0
Type CodePower supply cable

ECLASS 14.0

27-06-04-02 Extension line (low-voltage line )
Connection 1Other
Product typePower supply cable
GTIN4042948446102
product article number of manufacturer6ES7900-5FA00-0XA0
Manufacturer nameSiemens AG
BrandSIMATIC
Number of wires3
Manufacturer product familyPG
Manufacturer product rootSIMATIC
Manufacturer product descriptionSIMATIC IPC MD-34A; power supply cord 3 m for Field PG M6/M5/M4/M2 for China
Manufacturer product designationSupply Cable Field PG for China, 3m
Length3 0173-1#05-AAA551#004
Сравнить несколько деталей
Добавьте как минимум 2 продукта с