2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0290.408X30

Развернуть таблицу
EN
1/5
Предпросмотр
PREVIEWPERLINE
Order No.
BESTBLOHM
Component
MATERIAL
Form
FORM
version
AUSF
External thread
D [mm]
diameter
D1 [mm]
diameter
D2 [mm]
depth
T [mm]
height
H [mm]
height
H2 [mm]
height
H3 [mm]
Length
L [mm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Code
EAN
End of life
EOL
Standardlieferzeit
STDLZ
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
B0290.405X15
Steel
L
with external thread
M5
25
10.0
-
17
9
7.0
15
0.0114
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0290.405X20
Steel
L
with external thread
M5
25
10.0
-
17
9
7.0
20
0.0118
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0290.406X10
Steel
L
with external thread
M6
32
13.5
-
21
11
9.5
10
0.0241
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0290.406X15
Steel
L
with external thread
M6
32
13.5
-
21
11
9.5
15
0.0249
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0290.406X20
Steel
L
with external thread
M6
32
13.5
-
21
11
9.5
20
0.0258
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0290.406X25
Steel
L
with external thread
M6
32
13.5
-
21
11
9.5
25
0.0266
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0290.406X30
Steel
L
with external thread
M6
32
13.5
-
21
11
9.5
30
0.0274
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0290.408X15
Steel
L
with external thread
M8
40
13.5
-
25
13
10.0
15
0.0309
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0290.408X20
Steel
L
with external thread
M8
40
13.5
-
25
13
10.0
20
0.0324
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0290.408X25
Steel
L
with external thread
M8
40
13.5
-
25
13
10.0
25
0.0340
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0290.408X30
Steel
L
with external thread
M8
40
13.5
-
25
13
10.0
30
0.0357
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0290.408X40
Steel
L
with external thread
M8
40
13.5
-
25
13
10.0
40
0.0385
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0290.408X50
Steel
L
with external thread
M8
40
13.5
-
25
13
10.0
50
0.0417
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0290.410X20
Steel
L
with external thread
M10
50
19.0
-
32
17
12.0
20
0.0796
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0290.410X25
Steel
L
with external thread
M10
50
19.0
-
32
17
12.0
25
0.0832
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0290.410X30
Steel
L
with external thread
M10
50
19.0
-
32
17
12.0
30
0.0842
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0290.410X40
Steel
L
with external thread
M10
50
19.0
-
32
17
12.0
40
0.0895
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0290.410X50
Steel
L
with external thread
M10
50
19.0
-
32
17
12.0
50
0.0942
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0290.410X60
Steel
L
with external thread
M10
50
19.0
-
32
17
12.0
60
0.0987
Infotext
Yes
73181520
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Показать сжатый показ (79 продукта)
Идентификационный номерB0290.408X30
ShorttextStar grips with projecting steel bush
Последнее изменение04.09.2025 06:21:09
Единица

Классификации

By Functionality

BYFUNC_CONTROLING Контроль
BYFUNC_PULLING Тянуть

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-01-01-90 Handle (control element, unspecified)