Фильтр
3D Search
2D Поиск
Цвет
Каталоги
Сравнить
RU
2D Поиск
Sketch the part you are looking for or have a photo described in text form
Эскизный поиск
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Перетащите файл сюда
или
Выбор файла
Click & Paste
Поддерживаемые форматы файлов:
.PNG, .JPG, .JPEG, .WEBP
...
HEFA
4-flat_belt_round_belt
CC48 - Flat belt - for photovoltaic purposes
HEFA
4-flat_belt_round_belt
CC48 - Flat belt - for photovoltaic purposes
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CC48BG-W10-L0.5(1414)
Vertical Mode
Развернуть таблицу
Предпочтительный язык каталога
EN
Reset filters
1/5
CNSORDERNO
CNSORDERNO
Series code
SC
use to
UT
material quality
MQ
surface color
SEC
Back facing color
BFC
Friction coefficient of top facing steel plate
FC1
Friction coefficient of bottom facing steel plate
FC2
Total thickness
TT [mm]
Body tolerance
TB [mm]
Lap tolerance
LT [mm]
Tooth joint tolerance
TTJ [mm]
Minimum wheel diameter
MWD [mm]
FW value at 1% elongation
FW
Continuous use temperature
CT [°C]
antistatic
AN
belt width
W [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
CC48BA-W10-L0.5
CC48BA
Photovoltaic
PU
green
black
1.2
0.9
0.80
±0.1
-0.2~+0.7
±0.2
Ø6
0.20
-20~+60
Anti static
10
CC48BB-W10-L0.5
CC48BB
Photovoltaic
PU
green
black
1.5
0.6
1.00
±0.1
-0.2~+0.7
±0.2
Ø14
0.65
-20~+60
Anti static
10
CC48BC-W10-L0.5
CC48BC
Photovoltaic
PU
black
black
0.6
0.6
1.10
±0.2
-0.2~+0.5
±0.3
Ø20
0.25
-20~+60
high conductivity
10
CC48BD-W10-L0.5
CC48BD
Photovoltaic
PU
white
white
1.2
1.2
1.15
±0.2
-0.2~+0.5
±0.3
Ø12
0.16
-30~+60
Not anti-static
10
CC48BE-W10-L0.5
CC48BE
Photovoltaic
PU
dark blue
black
1.2
0.9
1.10
±0.2
-0.2~+0.5
±0.3
Ø10
0.20
-20~+60
Anti static
10
CC48BF-W10-L0.5
CC48BF
Photovoltaic
PU
sky blue
sky blue
1
1
1.40
±0.2
-0.2~+0.5
±0.3
Ø15
0.20
-20~+60
Not anti-static
10
CC48BG-W10-L0.5
CC48BG
Photovoltaic
PU
green
black
0.6
0.6
1.10
±0.2
-0.2~+0.5
±0.3
Ø14
0.60
-20~+60
Anti static
10
CC48BH-W10-L0.5
CC48BH
Photovoltaic
PU
green
black
1.5
0.6
1.00
±0.1
-0.2~+0.7
±0.2
Ø14
0.65
-20~+60
Anti static
10
CC48BJ-W10-L0.5
CC48BJ
Photovoltaic
PU
green
black
1.5
0.9
1.50
±0.2
-0.2~+0.5
±0.3
Ø18
0.75
-20~+60
Anti static
10
CC48BK-W10-L0.5
CC48BK
Photovoltaic
PU
sky blue
black
1.5
0.9
1.13
±0.2
-0.2~+0.5
±0.3
Ø10
0.40
-20~+60
Not anti-static
10
CC48BL-W10-L0.5
CC48BL
Photovoltaic
PU
green
black
1.2
0.9
1.20
±0.2
-0.2~+0.5
±0.3
Ø14
0.60
-20~+60
Anti static
10
CC48BM-W10-L0.5
CC48BM
Photovoltaic
PU
grey
black
1.8
0.6
1.45
±0.2
-0.2~+0.5
±0.3
Ø14
0.80
-20~+60
high conductivity
10
CC48BN-W10-L0.5
CC48BN
Photovoltaic
PU
black
black
0.8
0.8
1.50
±0.2
-0.2~+0.5
±0.3
Ø14
0.25
-20~+80
high conductivity
10
CC48BP-W10-L0.5
CC48BP
Photovoltaic
PU
green
green
0.4
0.4
1.50
±0.2
-0.2~+0.5
±0.3
Ø14
8.00
-20~+70
Not anti-static
10
CC48BQ-W10-L0.5
CC48BQ
Photovoltaic
PU
black
black
0.6
0.6
1.50
±0.2
-0.2~+0.5
±0.3
Ø14
1.00
-20~+60
Anti static
10
Показать сжатый показ (15 конфигурируемого продукта)
Информация о детали
Похожие детали
Request for quote (RFQ)
HEFA
- CC48
Shorttext
Flat belt - for photovoltaic purposes
Последнее изменение
19.03.2025 09:16:24
Единица
Ключевое слово
Flat belt
photovoltaic
purposes
Классификации
CNS
CNSERPBASE Object Properties
Type Code
CC48BG-W10-L0.5