2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

053200699

Развернуть таблицу
Все страны/регионы доставки
EN
1/5
Firma/Herstellername
SA010ID04
Armaturen-Typbezeichnung
SA110ID04
Produktbeschreibung
SA700ID30
Beschreibungstext
SA810ID10
Bestell-Nummer
SA810ID03
GTIN-Nummer
SA810ID06
Produkt-Preview
PP
Detaillierungsgrad
LOD
Langtext
LONGDESC
Weblink
WEB
1
SCHELL GmbH & Co. KG
Design-Eckventil EDITION
Design-Eckventil EDITION, ASAG, 1/2", chrom
Design angle valve EDITION, Rosette Ø 60 mm, DN 15 G 1/2 AG with ASAG easy, Ø 10 mm (DN 10 G 3/8 AG), Chrome
053200699
4021163139457
350
Design angle valve EDITION Design: sieger design. According to DIN 3227. Scope of delivery Designer angle valve Polished brass body Brass cover for actuation and outlet ASAG easy (Self-sealing connection thread) Grease chamber head part Push rod High-tensile brass cone compression connection with length compensation Rosette Ø 60 mm Technical data Material: Brass, conform to German drinking water regulations Surface: Chrome Connection: DN 15 G 1/2 AG with ASAG easy Outlet: Ø 10 mm (DN 10 G 3/8 AG) Certificates: P-IX 229/IA, ACS, NF Noise class: I Flow class: A - 053200699
http://www.schell.eu/deutschland_de/a/053200699
Показать сжатый показ (1 конфигурируемого продукта)
Идентификационный номер053200699
ShorttextEDITION
Последнее изменение03.09.2025 08:28:37
Единица

Классификации

CNS

CNSERPBASE Object Properties

IFC4

IFC4_IFCPIPESEGMENT Pipe Segment

OmniClass 2006

23-45_05_00 23-45 05 00 Sanitary Equipment