2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

EA20DA-25-10-N-0-C

Развернуть таблицу
EN
1/5
CNSORDERNO
CNSORDERNO
Series code
SC
type
TYPE
Action form
DZ
Cushion type
HC
Pressure resistance
NYL
Installation method
AZFS
Oil supply
GY
operation temperature
GZ
Cylinder diameter
BO [mm]
trip
ST [mm]
Built in magnet
NZ
Number of magnetic switches
CX
Blocking method
ZD
1
2
3
4
5
EA20DA-20-10-N-0-C
EA20DA
Square blocking type
Compound action type
Anti-collision pad
1.5MPa
Internal threads at both ends of the through-hole
NOT REQUIRED
-20~70°
20
10
N(nothing)
0
C: Cylindrical shape
EA20DA-25-10-N-0-C
EA20DA
Square blocking type
Compound action type
Anti-collision pad
1.5MPa
Internal threads at both ends of the through-hole
NOT REQUIRED
-20~70°
25
10
N(nothing)
0
C: Cylindrical shape
EA20DA-32-10-N-0-C
EA20DA
Square blocking type
Compound action type
Anti-collision pad
1.5MPa
Internal threads at both ends of the through-hole
NOT REQUIRED
-20~70°
32
10
N(nothing)
0
C: Cylindrical shape
EA20DA-40-20-N-0-C
EA20DA
Square blocking type
Compound action type
Anti-collision pad
1.5MPa
Internal threads at both ends of the through-hole
NOT REQUIRED
-20~70°
40
20
N(nothing)
0
C: Cylindrical shape
EA20DA-50-20-N-0-C
EA20DA
Square blocking type
Compound action type
Anti-collision pad
1.5MPa
Internal threads at both ends of the through-hole
NOT REQUIRED
-20~70°
50
20
N(nothing)
0
C: Cylindrical shape
Показать сжатый показ (5 конфигурируемого продукта)
ShorttextBlock cylinder - square block type
Последнее изменение19.03.2025 09:16:25
Единица
Ключевое слово

Классификации

CNS

CNSERPBASE Object Properties